Refer to the PDF data sheet for device specific package drawings
The DRV5012 device is an ultra-low-power digital-latch Hall effect sensor with a pin-selectable sampling rate.
When a south magnetic pole is near the top of the package and the BOP threshold is exceeded, the device drives a low voltage. The output stays low until a north pole is applied and the BRP threshold is crossed, which causes the output to drive a high voltage. Alternating north and south poles are required to toggle the output, and integrated hysteresis separates BOP and BRP to provide robust switching.
Using an internal oscillator, the DRV5012 device samples the magnetic field and updates the output at a rate of 20 Hz or 2.5 kHz, depending on the SEL pin. This dual-bandwidth feature can allow systems to monitor changes in movement while using minimal power.
The device operates from a VCC range of 1.65 V to 5.5 V, and is packaged in a small X2SON.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DRV5012 | X2SON (4) | 1.10 mm × 1.40 mm |
DATE | REVISION | NOTES |
---|---|---|
August 2017 | * | Initial release. |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 2 | — | Ground reference |
OUT | 3 | O | Push-pull CMOS output. Drives a VCC or ground level. |
SEL | 4 | I | CMOS input that selects the sampling rate: a low voltage sets 20 Hz; a high voltage sets 2.5 kHz. |
VCC | 1 | — | 1.65-V to 5.5-V power supply. TI recommends connecting this pin to a ceramic capacitor to ground with a value of at least 0.1 µF. |
Thermal Pad | PAD | — | No-connect. This pin should be left floating or tied to ground. It should be soldered to the board for mechanical support. |