Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DRV8316-Q1 Three-Phase Integrated FET Motor Driver
1 Features
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: –40°C ≤ TA ≤ 125°C
- Three-phase BLDC motor driver
- 4.5-V to 35-V operating voltage (40-V abs
max)
- High output current capability: 8-A Peak
- Low MOSFET on-state resistance
- 95-mΩ RDS(ON) (HS + LS) at
TA = 25°C
- Low power sleep mode
- 1.5-µA at VVM = 24-V, TA =
25°C
- Multiple control interface options
- 6x PWM control interface
- 3x PWM control interface
- Supports up to 200-kHz PWM frequency for low
inductance motor support
- Cycle-by-cycle current limit
- Integrated built-in current sense
- Doesn't require external current
sense resistors
- Hardware or 5-MHz 16-bit SPI interface
- Supports 1.8-V, 3.3-V, and 5-V logic inputs
- Built-in 3.3-V (5%), 30-mA LDO regulator
- Built-in 3.3-V/5-V,
200-mA buck regulator
- Delay compensation reduces duty cycle
distortion
- Suite of integrated protection features
- Supply undervoltage lockout
(UVLO)
- Charge pump undervoltage (CPUV)
- Overcurrent protection (OCP)
- Thermal warning and shutdown
(OTW/OTSD)
- Fault condition indication pin
(nFAULT)
- Optional fault diagnostics over SPI interface