Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DRV870xD-Q1 Automotive Half-Bridge Gate Driver
1 Features
- AEC-Q100 Qualified for Automotive Applications
- Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
- Single Half-Bridge Gate Driver
- Drives Two External N-Channel MOSFETs
- Supports 100% PWM Duty Cycle
- 5.5 to 45-V Operating Supply-Voltage Range
- PWM Control Interface
- Serial Interface for Configuration (DRV8703D-Q1)
- Smart Gate Drive Architecture
- Adjustable Slew-Rate Control
- Supports 1.8-V, 3.3-V, and 5-V logic inputs
- Current-Shunt Amplifier
- Integrated PWM Current Regulation
- Low-Power Sleep Mode
- Protection Features
- Supply Undervoltage Lockout (UVLO)
- Charge-Pump Undervoltage (CPUV) Lockout
- Overcurrent Protection (OCP)
- Gate-Driver Fault (GDF)
- Thermal Shutdown (TSD)
- Watchdog Timer (DRV8703D-Q1)
- Fault-Condition Output (nFAULT)
2 Applications
- Fuel Pumps
- Unidirectional Brushed DC Motors
- Relays or Solenoids
- Unipolar Loads