The DRV880x provides a versatile motor driver solution with a variety of capabilities. The device contains a full H-bridge which can be used to drive a brushed DC motor, one winding of a stepper motor, or other devices such as solenoids. A simple PHASE-ENABLE interface allows easy interfacing to controller circuits.
The output stages use N-channel power MOSFETs configured as an H-bridge. The DRV880x is capable of peak output currents up to ±2.8 A and operating voltages up to 36 V. An internal charge pump generates the needed gate drive voltages.
A low-power sleep mode is provided which shuts down internal circuitry to achieve a very low quiescent current draw. This sleep mode can be set using a dedicated nSLEEP pin.
Internal protection functions are provided for undervoltage, charge pump fault, overcurrent, short-to-supply, short-to-ground, and overtemperature. Fault conditions are indicated through the nFAULT pin.
The DRV880x is packaged in a 16-pin WQFN package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DRV8800 | HTSSOP (16) | 5.00 mm × 4.40 mm |
WQFN (16) | 4.00 mm × 4.00 mm | |
DRV8801 | HTSSOP (16) | 5.00 mm × 4.40 mm |
WQFN (16) | 4.00 mm × 4.00 mm |
Changes from Revision J (July 2014) to Revision K (March 2021)
Changes from Revision I (January 2014) to Revision J (July 2014)
Changes from Revision H (November 2013) to Revision I (January 2014)