The DRV8832 provides an integrated motor driver solution for battery-powered toys, printers, and other low-voltage or battery-powered motion control applications. The device has one H-bridge driver, and can drive one DC motor or one winding of a stepper motor, as well as other loads like solenoids. The output driver block consists of N-channel and P-channel power MOSFETs configured as an H-bridge to drive the motor winding.
Provided with sufficient PCB heatsinking, the DRV8832 can supply up to 1 A of DC/RMS or peak output current. The device operates on power supply voltages from 2.75 V to 6.8 V.
To maintain constant motor speed over varying battery voltages while maintaining long battery life, a PWM voltage regulation method is provided. An input pin allows programming of the regulated voltage. A built-in voltage reference output is also provided.
Internal protection functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature protection.
The DRV8832 also provides a current limit function to regulate the motor current during conditions like motor start-up or stall, as well as a fault output pin to signal a host processor of a fault condition.
The DRV8832 is available in a tiny 3-mm × 3-mm 10-pin VSON package and MSOP PowerPAD™ package (Eco-friendly: RoHS & no Sb/Br).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DRV8832 | MSOP PowerPAD (10) | 3.00 mm × 3.00 mm |
VSON (10) | 3.00 mm × 3.00 mm |
Changes from H Revision (October 2013) to I Revision
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
FAULTn | 6 | OD | Fault output | Open-drain output driven low if fault condition present |
GND | 5 | — | Device ground | |
IN1 | 9 | I | Bridge A input 1 | Logic high sets OUT1 high |
IN2 | 10 | I | Bridge A input 2 | Logic high sets OUT2 high |
ISENSE | 2 | IO | Current sense resistor | Connect current sense resistor to GND. Resistor value sets current limit level. |
OUT1 | 3 | O | Bridge output 1 | Connect to motor winding |
OUT2 | 1 | O | Bridge output 2 | Connect to motor winding |
VCC | 4 | — | Device and motor supply | Bypass to GND with a 0.1-μF (minimum) ceramic capacitor. |
VREF | 8 | O | Reference voltage output | Reference voltage output |
VSET | 7 | I | Voltage set input | Input voltage sets output regulation voltage |