SLVSBN4C January 2013 – August 2016 DRV8839
PRODUCTION DATA.
The DRV8839 provides a versatile power driver solution for cameras, consumer products, toys, and other low-voltage or battery-powered applications. The device has two independent ½-H-bridge drivers and can drive one DC motor or one winding of a stepper motor, as well as other devices like solenoids. The output stages use N-channel power MOSFETs configured as ½-H-bridges. An internal charge pump generates needed gate-drive voltages.
The DRV8839 can supply up to 1.8-A of output current. It operates on a motor power supply voltage from 0 V to 11 V and a device power supply voltage of 1.8 V to 7 V.
The DRV8839 has independent input and enable pins for each ½-H-bridge which allow independent control of each output.
Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature.
The DRV8839 is packaged in a 12-pin,
2.00-mm × 3.00-mm WSON package (Eco-friendly: RoHS and no Sb/Br).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DRV8839 | WSON (12) | 2.00 mm × 3.00 mm |