The DRV8842-EP provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has one H-bridge driver, and is intended to drive one DC motor, one coil of a stepper motor, or other loads. The output driver block consists of N-channel power MOSFETs configured as an H-bridge. The DRV8842-EP can supply up to 5-A peak or 3.5-A RMS output current (with proper heatsinking at 24 V and 25°C).
Separate inputs to independently control each half of the H-bridge are provided.
Internal shutdown functions are provided for overcurrent protection, short circuit protection, undervoltage lockout, and over-temperature.
The DRV8842-EP is available in a 28-pin HTSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).
ORDER NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DRV8842MPWPREP | HTSSOP (28) | 9.70 mm x 4.40 mm |
DATE | VERSION | NOTES |
---|---|---|
July 2014 | * | Initial Release |