SLVSEC9C September 2019 – February 2020 DRV8904-Q1 , DRV8906-Q1 , DRV8908-Q1 , DRV8910-Q1 , DRV8912-Q1
PRODUCTION DATA.
The DRV89xx-Q1 is a pin-to-pin compatible family of integrated multi-channel half-bridge drivers with 4 to 12 half-bridges. The device family features low on-state resistance (RDS(ON)) for improved thermal performance during high-current operation.
These devices can drive brushed-DC (BDC) motors or stepper motors in independent, sequential, or parallel mode. The half-bridges are fully controllable to achieve a forward, reverse, coasting and braking operation of motor.
These devices feature standard 16-bit, 5-MHz serial peripheral interface (SPI) with daisy chain capability for complete configuration and detailed diagnostics. Depending on the device, four or eight programmable PWM generators are integrated to allow for current limiting during motor operation or LED dimming control.
The device includes numerous protection and diagnostic features including an nFAULT pin to alert the system when a fault occurs. The device features a low-current open load detection (OLD) mode to detect open-load conditions when the nominal load current is small and a passive OLD mode for offline OLD. The device is also fully-protected from short-circuit, undervoltage, and over-temperature conditions.
View our full portfolio of brushed motor drivers on ti.com.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DRV8912-Q1 | HTSSOP (24) | 7.80 mm × 4.40 mm |
DRV8910-Q1 | ||
DRV8908-Q1 | ||
DRV8906-Q1 | ||
DRV8904-Q1 |
Changes from B Revision (December 2019) to C Revision
Changes from A Revision (December 2019) to B Revision
Changes from * Revision (September 2019) to A Revision