The DS160PR1601 is a 32-channel (16-channel in each direction) x16 (16-lane) low-power high-performance linear repeater or redriver designed to support PCIe 4.0, UPI 2.0 and other interfaces up to 16 Gbps.
The DS160PR1601 receivers deploy continuous time linear equalizers (CTLE) to provide a programmable high-frequency boost. The equalizer can open an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces. The CTLE receiver is followed by a linear output driver. The linear datapaths of DS160PR1601 preserves transmit preset signal characteristics. The linear redriver becomes part of the passive channel that as a whole get link trained for best transmit and receive equalization settings. This transparency in the link training protocol results in best electrical link and lowest possible latency. Low channel-channel cross-talk, low additive jitter and excellent return loss makes the device almost a passive element in the link, but with its equalization.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DS160PR1601 | ZDG (nfBGA, 354) | 22.89 mm × 8.90 mm |
DATE | REVISION | NOTES |
---|---|---|
February 2023 | * | Initial Release |