The DS90LVRA2 is a dual CMOS differential line receiver designed for applications requiring high input common mode range, high data rates and CMOS output with slew rate control. The device is designed to support data rates of 600 Mbps (300 MHz) utilizing Low Voltage Differential Signaling (LVDS) technology.
The DS90LVRA2 accepts low voltage (350 mV typical) differential input signals and translates them to 1.8 V CMOS output levels depending on power supply voltage. The DS90LVRA2 has a flow-through design for easy PCB layout.
The DS90LVRA2 and companion LVDS line driver DS90LV027AQ provide a new alternative to high power PECL/ECL devices for high speed point-to-point interface applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DS90LVRA2 | DEM (WSON, 8) | 2.00 mm × 2.00 mm |
DATE | REVISION | NOTES |
---|---|---|
December 2022 | * | Initial Release |