Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
DS90UB988-Q1 Automotive FPD-Link IV
to OpenLDI Deserializer
1 Features
- OpenLDI (OLDI) transmitter
- 2 Port OLDI output (Dual
Pixel Link) up to 420MHz OLDI clock
- Each Port supports 8MHz
to 210MHz OLDI clock
- Configurable 18-bit,
24-bit, 30-bit RGB
- Stream synchronization
and splitting
- FPD-Link IV interface
- Up to
13.5/12.528/10.8/6.75/3.375Gbps per channel; Up to 27Gbps over dual
channels
- Coax/STP interconnect
support
- Selectable 1, 2
channels
- Daisy-chain and
splitting
- Adaptive
equalization
- Optional digital RGB parallel output interface supports 8MHz to
125MHz PCLK
- Ultra-low latency control channel
- Two fast-mode plus I2C up to 1MHz (up to 3.4MHz for
local bus access)
- High-speed GPIOs
- Supports SPI and UART pass-through GPIOs
- Backwards compatibility
- 720p 92x and 1080p/2K 94x
FPD-Link III product families
- Security and diagnostics
- Link diagnostics
- Voltage and temperature
monitoring
- BIST and pattern
generation
- CRC and error
diagnostics
- ECC on control bits
- Unique ID for counterfeit
protection
- Advanced link robustness and EMC
control
- Spread Spectrum Clocking
Generation (SSCG)
- Adaptive Receiver
Equalization (AEQ)
- Low power operation
- 1.8V and 1.15V dual power
supply
- AEC-Q100 qualified for automotive
applications
- AEC-Q Grade-Level 2 ,
–40°C to 105°C
- ISO 10605 and IEC
61000-4-2 ESD compliant