Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
ESD652-Q1
Automotive
18V
Bi-Directional
ESD
Protection in SOT-23 for In-Vehicle Networks
1 Features
- IEC 61000-4-5 surge protection:
- IEC 61000-4-2 ESD protection:
- ±30kV contact discharge
- ±30kV air gap discharge
- 18V working voltage
- I/O Capacitance:
- Bidirectional polarity to support positive and negative voltage swings
- 2 channel device provides complete ESD protection with single component
- Temperature range: –55°C to +150°C
- Small, leaded SOT-23 allows low cost automatic optical inspection (AOI)
- AEC-Q101 qualified