Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
ESD701-Q1Automotive Low Capacitance ESD Diode for RF and ADAS Signal Protection
1 Features
AEC-Q101 Qualified
- IEC 61000-4-2 ESD Protection:
- ±15kV contact discharge
- ±15kV air gap discharge
- ISO 10605 (330pF, 330Ω) ESD Protection:
- ±12kV contact discharge
- ±12kV air gap discharge
- IEC 61000-4-5 surge protection:
- I/O capacitance: 0.3pF (typical)
- Ultra low leakage current: 2nA (typical)
- Industry standard 0402 package
2 Applications
- Automotive Antenna ESD Protection
- RF Signal ESD Protection
- Near Field Communications (NFC)
- Automotive SerDes w/Power over Coax
- USB Type-C (short-to-Vbus tolerant)