Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
ESD8x2 2-Channel, 36 V ESD
Protection Diode
1 Features
- Working voltage 36 V
- Low leakage current 50 nA (maximum)
- IEC 61000-4-2 ESD protection:
- ±25-kV contact and ±25-kV air (ESD852)
- ±18-kV contact and ±18-kV air (ESD862)
- Robust surge protection:
- IEC 61000-4-5 (8/20 µs): 4.3 A (ESD852)
- IEC 61000-4-5 (8/20 µs): 3.1 A (ESD862)
- Bidirectional ESD protection
- I/O capacitance = 2.8 pF typical (ESD852)
- I/O capacitance = 2.6 pF typical (ESD862)
- SOT-23 (DBZ) small, standard, common footprint
- Leaded packages used for automatic optical inspection (AOI)