Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
HD3SS213 5.4-Gbps DisplayPort 1.2a 2:1 and 1:2 Differential Switch
1 Features
- Compatible with DisplayPort 1.2 electrical
standard
- 2:1 and 1:2 switching supporting data rates up to
5.4 Gbps
- Supports HPD switching
- Supports AUX and DDC switching
- Wide –3-dB differential BW of over 5.4 GHz
- Excellent dynamic characteristics (at 2.7 GHz):
- Crosstalk = –50 dB
- Isolation = –25 dB
- Insertion loss = –1.5
dB
- Return loss = –13 dB
- Maximum bit-bit skew = 5
ps
- VDD Operating range: 3.3 V ±10%
- Package Options:
- 5 mm × 5 mm, 50-Pin nFBGA
- Output enable (OE) pin disables switch to save
power
- HD3SS213 < 10 mW (standby < 30 µW
when OE = L)