The HD3SS6126 device is a high-speed, passive switch that is designed for USB applications to route both SuperSpeed USB RX and TX and USB 2.0 DP and DM signals from a source to two destinations or vice versa. The device can also be used for DisplayPort, PCI-Express™, SATA, SAS, and XAUI applications. The HD3SS6126 device can be used in either sink-side or source-side applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
HD3SS6126 | WQFN (42) | 9.00 mm × 3.50 mm |
Changes from * Revision (November 2013) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 10, 14, 17, 19, 21 |
Supply | Ground |
HSA(p) | 8 | I/O | Port A USB 2.0 positive signal |
HSA(n) | 7 | Port A USB 2.0 negative signal | |
HSB(p) | 31 | I/O | Port B USB 2.0 positive signal |
HSB(n) | 32 | Port B USB 2.0 negative signal | |
HSC(p) | 33 | I/O | Port C USB 2.0 positive signal |
HSC(n) | 34 | Port C USB 2.0 negative signal | |
HS_OE | 6 | I (Control) | Output Enable H = Power Down L = Normal Operation |
NC | 1, 2, 3, 4, 5, 18, 35, 36, 37, 38, 39, 40, 41, 42 |
— | Electrically No Connection |
SEL | 9 | I (Control) | USB 3.0/2.0 Port Selection Control Pins |
SSA0(p) | 11 | I/O | Port A, Channel 0, USB 3.0 Positive Signal |
SSA0(n) | 12 | Port A, Channel 0, USB 3.0 Negative Signal | |
SSA1(p) | 15 | I/O | Port A, Channel 1, USB 3.0 Positive Signal |
SSA1(n) | 16 | Port A, Channel 1, USB 3.0 Negative Signal | |
SSB0(p) | 29 | I/O | Port B, Channel 0, USB 3.0 Positive Signal |
SSB0(n) | 28 | Port B, Channel 0, USB 3.0 Negative Signal | |
SSB1(p) | 27 | I/O | Port B, Channel 1, USB 3.0 Positive Signal |
SSB1(n) | 26 | Port B, Channel 1, USB 3.0 Negative Signal | |
SSC0(p) | 25 | I/O | Port C, Channel 0, USB 3.0 Positive Signal |
SSC0(n) | 24 | Port C, Channel 0, USB 3.0 Negative Signal | |
SSC1(p) | 23 | I/O | Port C, Channel 1, USB 3.0 Positive Signal |
SSC1(n) | 22 | Port C, Channel 1, USB 3.0 Negative Signal | |
VDD | 13, 20, 30 | Supply | 3.3-V power supply voltage |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltage, VDD(2) | –0.3 | 4 | V | |
Voltage | Differential I/O, High-bandwidth signal path: SSA0/1(p/n), SSB0/1(p/n), SSC0/1(p/n) | –0.5 | 4 | V |
Differential I/O, Low-bandwidth signal path: HSAp/n), HSB(p/n), HSC(p/n) | -0.5 | 7 | ||
Control pin and single ended I/O | –0.3 | VDD + 0.3 | ||
Continuous power dissipation | See Thermal Information | |||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD | Supply voltage | 3.0 | 3.3 | 3.6 | V | |
VIH | Input high voltage | Control Pins | 2.0 | VDD | V | |
VIL | Input low voltage | Control Pins | –0.1 | 0.8 | V | |
VI/O_Diff | Differential voltage | Switch I/O differential voltage for High-bandwidth signal path only: SSA0/1(p/n), SSB0/1(p/n), SSC0/1(p/n) | 0 | 1.8 | Vp-p | |
VI/O_CM | Common voltage | Switch I/O common mode voltage for High-bandwidth signal path only: SSA0/1(p/n), SSB0/1(p/n), SSC0/1(p/n) | 0 | 2.0 | V | |
TA | Operating free-air temperature | 0 | 70 | °C |
THERMAL METRIC | HD3SS6126 | UNIT | |
---|---|---|---|
RUA (WQFN) | |||
42 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 53.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 38.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 27.4 | °C/W |
ψJT | Junction-to-top characterization parameter (1) | 5.6 | °C/W |
ψJB | Junction-to-board characterization parameter (1) | 27.3 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ICC | Supply current | VDD = 3.6 V, SEL = VDD /GND; OE = GND; Outputs Floating | 2.4 | 3 | mA | |
SEL | ||||||
IIH | Input high current | VDD = 3.6 V, VIN = VDD | 95 | µA | ||
IIL | Input high current | VDD = 3.6 V, VIN = GND | 1 | µA | ||
HS_OE | ||||||
IIH | Input high current | VDD = 3.6 V, VIN = VDD | 1 | µA | ||
IIL | Input high current | VDD = 3.6 V, VIN = GND | 1 | µA | ||
SSA0/1, SSB0/1, SSC0/1 | ||||||
ILK | High-impedance leakage current | VDD = 3.6 V, VIN = 2 V, VOUT= 2 V, (ILK on open outputs Port B and C) |
130 | µA | ||
VDD = 3.6 V, VIN = 2 V, VOUT= 2 V, (ILK on open outputs Port A) |
4 | |||||
HSA, HSB, HSC | ||||||
ILK | High-impedance leakage current | VDD = 3.6 V, VIN = 0 V, VOUT= 0 V to 4 V, HS_OE_IN = GND |
1 | µA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SSA0/1(p/n), SSB0/1(p/n), SSC0/1(p/n) Signal Path | ||||||
CON | Outputs ON capacitance | VIN = 0 V, outputs open, switch ON | 1.5 | pF | ||
COFF | Outputs OFF capacitance | VIN = 0 V, outputs open, switch OFF | 1 | pF | ||
RON | Output ON resistance | VDD = 3.3 V, VCM = 0 V – 2 V, IO = –8 mA |
5 | 8 | Ω | |
ΔRON | ON resistance match between pairs of the same channel | VDD = 3.3 V; 0 V ≤ VIN ≤ 2 V; IO = –8 mA |
0.7 | Ω | ||
RFLAT_ON | ON resistance flatness (RON(MAX)– RON(MIN) |
VDD = 3.3 V; –0 V ≤ VIN ≤ 2 V | 1.15 | Ω | ||
RL | Differential return loss (VCM = 0 V) |
f = 0.3 MHz | –25 | dB | ||
f = 2.5 GHz | –11 | |||||
f = 4 GHz | –11 | |||||
XTALK | Differential crosstalk (VCM = 0 V) |
f = 0.3 MHz | -85 | dB | ||
f = 2.5 GHz | –35 | |||||
f = 4 GHz | –33 | |||||
OIRR | Differential off-isolation (VCM = 0 V) |
f = 0.3 MHz | -85 | dB | ||
f = 2.5 GHz | -23 | |||||
f = 4 GHz | –21 | |||||
IL | Differential insertion loss (VCM = 0 V) |
f = 0.3 MHz | –0.43 | dB | ||
f = 2.5 GHz | –1.1 | |||||
f = 4 GHz | –1.3 | |||||
BW | Bandwidth | At –3 dB | 10 | GHz | ||
HSA(p/n), HSB(p/n), HSC(p/n) SIGNAL PATH | ||||||
CON | Outputs ON capacitance | VIN = 0 V, Outputs Open, Switch ON | 6 | 7.5 | pF | |
COFF | Outputs OFF capacitance | VIN = 0 V, Outputs Open, Switch OFF | 3.5 | 6 | pF | |
RON | Output ON resistance | VDD = 3 V, VIN = 0 V, IO = 30 mA |
3 | 6 | Ω | |
VDD = 3 V, VIN = 2.4 V, IO = 30 mA |
3.4 | 6 | ||||
ΔRON | ON resistance match between pairs of the same channel | VDD = 3 V; VIN = 0 V; IO = 30 mA |
0.2 | Ω | ||
VDD = 3 V; VIN = 1.7 V; IO = -15 mA |
0.2 | |||||
RFLAT_ON | ON resistance flatness (RON(MAX)– RON(MIN ) |
VDD = 3 V; VIN = 0 V; IO = 30 mA |
1 | Ω | ||
VDD = 3 V; VIN = 1.7 V; IO = –15 mA |
1 | |||||
XTALK | Differential crosstalk (VCM = 0 V) | RL = 50 Ω, f = 250 MHz | –40 | dB | ||
OIRR | Differential off-isolation (VCM = 0 V) | RL = 50 Ω, f = 250 MHz | –41 | dB | ||
BW | Bandwidth | RL = 50 Ω | 0.9 | GHz |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SSA0/1(p/n), SSB0/1(p/n), SSC0/1(p/n) Signal Path | ||||||
ton | SEL-to-Switch ton | RSC and RL = 50 Ω, See Figure 1 | 70 | 250 | ns | |
toff | SEL-to-Switch toff | RSC and RL = 50 Ω, See Figure 1 | 70 | 250 | ns | |
tPD | Switch propagation delay | RSC and RL = 50 Ω, See Figure 3 | 85 | ps | ||
tSK(O) | Interpair output skew (CH-CH) | RSC and RL = 50 Ω, See Figure 3 | 20 | ps | ||
tSK(b-b) | Intrapair Output Skew (bit-bit) | RSC and RL = 50 Ω, See Figure 3 | 8 | ps | ||
HSA(p/n), HSB(p/n), HSC(p/n) SIGNAL PATH | ||||||
tON | SEL to Switch tON | See Figure 2 | 30 | ns | ||
HS_OE to Switch tON | See Figure 2 | 17 | ||||
tOFF | SEL to Switch tOFF | See Figure 2 | 12 | ns | ||
HS_OE to Switch tOFF | See Figure 2 | 10 | ||||
tPD(1) | Switch propagation delay | See Figure 3 | 250 | ps | ||
tSK(O)(1) | Interpair output skew (CH-CH) | 100 | 200 | ps | ||
tSK(P)(1) | Intrapair Output Skew (bit-bit) | 100 | 200 | ps |