Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
INA118 Precision, Low-Power Instrumentation Amplifier
1 Features
- A newer version of this device is now available: INA818
- Low offset voltage: 50 µV, maximum
- Low drift: 0.5 µV/°C, maximum
- Low input bias current: 5 nA, maximum
- High CMR: 110 dB, minimum
- Inputs protected to ±40 V
- Wide supply range: ±2.25 to ±18 V
- Low quiescent current: 350 µA
- Packages: 8-Pin plastic DIP, SO-8