The INA126 and INA2126 (INAx126) are precision instrumentation amplifiers for accurate, low-noise, differential-signal acquisition. The two-op-amp design provides excellent performance with low quiescent current (175 μA/channel). These features combined with a wide operating voltage range of ±1.35 V to ±18 V make the INAx126 a great choice for portable instrumentation and data acquisition systems.
Gain can be set from 5 V/V to 10000 V/V with a single external resistor. Precision input circuitry provides low offset voltage (250 μV, maximum), low offset voltage drift (3 μV/°C, maximum), and excellent common-mode rejection.
All versions are specified for the –40°C to +85°C industrial temperature range.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
INA126 | PDIP (8) | 6.35 mm × 9.81 mm |
SOIC (8) | 3.91 mm × 4.90 mm | |
VSSOP (8) | 3.00 mm × 3.00 mm | |
INA2126 | PDIP (16) | 6.35 mm × 19.30 mm |
SOIC (16) | 3.91 mm × 9.90 mm | |
SSOP (16) | 3.90 mm × 4.90 mm |