Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
INA165x-Q1 SoundPlus™ High Common-Mode Rejection Line Receivers
1 Features
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: –40°C to +125°C, TA
- High common-mode rejection: 91 dB (typical)
- High input impedance: 1 MΩ differential
- Ultra-low noise: –104.7 dBu, unweighted
- Ultra-low total harmonic distortion + noise:
–119 dB THD+N (20 dBu, 22-kHz bandwidth)
- Short-circuit protection
- Integrated EMI filters
- Wide supply range: ±2.25 V to ±12 V
- Available in small 14-Pin TSSOP package