Updated format to match new TI layout and flow. Tables, figures and cross-references use a new numbering sequence throughout the document.
Wide Common-Mode Range: –0.3 V to 26 VThe INA21x are voltage-output, current-shunt monitors (also called current-sense amplifiers) that are commonly used for overcurrent protection, precision-current measurement for system optimization, or in closed-loop feedback circuits. This series of devices can sense drops across shunts at common-mode voltages from –0.3 V to 26 V, independent of the supply voltage. Six fixed gains are available: 50 V/V, 75 V/V, 100 V/V, 200 V/V, 500 V/V, or 1000 V/V. The low offset of the zero-drift architecture enables current sensing with maximum drops across the shunt as low as 10-mV full-scale.
These devices operate from a single 2.7-V to 26-V
power supply, drawing a maximum of 100 µA of
supply current. All versions are specified over
the extended operating temperature range
(–40°C to +125°C), and
offered in SC70 and UQFN packages.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
INA21x | SC70 (6) | 2.00 mm × 1.25 mm |
UQFN (10) | 1.80 mm × 1.40 mm |