The INA220 is a current shunt and power monitor with an I2C- or SMBUS-compatible interface. The INA220 monitors both shunt drop and supply voltage. A programmable calibration value, combined with an internal multiplier, enables direct readouts in amperes. An additional multiplying register calculates power in watts. The I2C- or SMBUS-compatible interface features 16 programmable addresses. The separate shunt input on the INA220 allows it to be used in systems with low-side sensing.
The INA220 is available in two grades: A and B. The B grade version has higher accuracy and higher precision specifications.
The INA220 senses across shunts on buses that can vary from 0 to 26 V, useful for low-side sensing or CPU power supplies. The device uses a single 3- to 5.5-V supply, drawing a maximum of 1 mA of supply current. The INA220 operates from –40°C to 125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
INA220 | VSSOP (10) | 3.00 mm × 3.00 mm |
Changes from D Revision (September 2010) to E Revision
Changes from C Revision (September, 2009) to D Revision
Changes from B Revision (June, 2009) to C Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A1 | 1 | Digital Input | Address pin. Connect to GND, SCL, SDA, or VS. Table 1 shows pin settings and corresponding addresses. |
A0 | 2 | Digital Input | Address pin. Connect to GND, SCL, SDA, or VS. Table 1 shows pin settings and corresponding addresses. |
NC | 3 | — | No internal connection |
SDA | 4 | Digital I/O | Serial bus data line |
SCL | 5 | Digital Input | Serial bus clock line |
VS | 6 | Analog | Power supply, 3 V to 5.5 V |
GND | 7 | Analog | Ground |
VBUS | 8 | Analog Input | Bus voltage input |
IN– | 9 | Analog Input | Negative differential shunt voltage. Connect to negative side of shunt resistor. Bus voltage is measured from this pin to ground. |
IN+ | 10 | Analog Input | Positive differential shunt voltage. Connect to positive side of shunt resistor. |