Refer to the PDF data sheet for device specific package drawings
The ISO5451-Q1 is a 5.7-kVRMS, reinforced isolated gate driver for IGBTs and MOSFETs with 2.5-A source and 5-A sink current. The input side operates from a single 3-V to 5.5-V supply. The output side allows for a supply range from minimum 15 V to maximum 30 V. Two complementary CMOS inputs control the output state of the gate driver. The short propagation time of 76 ns assures accurate control of the output stage.
An internal desaturation (DESAT) fault detection recognizes when the IGBT is in an overload condition. Upon a DESAT detect, the gate driver output is driven low to VEE2 potential, turning the IGBT immediately off.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ISO5451-Q1 | SOIC (16) | 10.30 mm × 7.50 mm |
When desaturation is active, a fault signal is sent across the isolation barrier, pulling the FLT output at the input side low and blocking the isolator input. The FLT output condition is latched and can be reset through a low-active pulse at the RST input.
When the IGBT is turned off during normal operation with bipolar output supply, the output is hard clamp to VEE2. If the output supply is unipolar, an active Miller clamp can be used, allowing Miller current to sink across a low impedance path, preventing IGBT to be dynamically turned on during high voltage transient conditions.
The readiness for the gate driver to be operated is under the control of two undervoltage-lockout circuits monitoring the input side and output side supplies. If either side has insufficient supply the RDY output goes low, otherwise this output is high.
The ISO5451-Q1 is available in a 16-pin SOIC package. Device operation is specified over a temperature range from –40°C to +125°C ambient.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CLAMP | 7 | O | Miller clamp output |
DESAT | 2 | I | Desaturation voltage input |
FLT | 13 | O | Fault output, low-active during DESAT condition |
GND1 | 9, 16 | — | Input ground |
GND2 | 3 | — | Gate drive common. Connect to IGBT emitter |
IN+ | 10 | I | Non-inverting gate drive voltage control input |
IN– | 11 | I | Inverting gate drive voltage control input |
NC | 4 | — | Not connected |
OUT | 6 | O | Gate drive voltage output |
RDY | 12 | O | Power-good output, active high when both supplies are good |
RST | 14 | I | Reset input, apply a low pulse to reset fault latch |
VCC1 | 15 | — | Positive input supply (3 V to 5.5 V) |
VCC2 | 5 | — | Most positive output supply potential |
VEE2 | 1, 8 | — | Output negative supply. Connect to GND2 for unipolar-supply application |