Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
ISO676x-Q1 General-Purpose Six-Channel Automotive Reinforced Digital Isolators with Robust EMC
1 Features
- AEC-Q100 qualified with the following results:
- Device temperature Grade 1: –40°C to +125°C ambient operating temperature range
- Meets VDA320 isolation requirements
- 50 Mbps data rate
- Robust isolation barrier:
- High lifetime at 1500 VRMS working voltage
- Up to 5000 VRMS isolation rating
- Up to 10 kV surge capability
- ±150 kV/μs typical CMTI
- Wide supply range: 1.71 V to 1.89 V and 2.25 V to 5.5 V
- 1.71 V to 5.5 V level translation
- Default output high (ISO676x-Q1) and low (ISO676xF-Q1) options
- 1.6 mA per channel typical at 1 Mbps
- Low propagation delay: 11 ns typical
- Robust electromagnetic compatibility (EMC)
- System-level ESD, EFT, and surge immunity
- Low emissions
- Wide-SOIC (DW-16) Package
- Safety-Related Certifications:
- DIN EN IEC 60747-17 (VDE
0884-17)
- UL 1577 component
recognition program
- IEC 62368-1, IEC 61010-1,
IEC 60601-1 and GB 4943.1 certifications