The ISO7041-Q1 device is an ultra-low power, multichannel digital isolator that can be used to isolate CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by a double capacitive silicon dioxide (SiO2) insulation barrier. Innovative edge based architecture combined with an ON-OFF keying modulation scheme allows these isolators to consume very-low power while meeting 3000-VRMS isolation rating per UL1577. The per channel dynamic current consumption of the device is under 120 μA/Mbps and the per channel static current consumption is 3.5 μA at 3.3 V, allowing for use of the ISO7041-Q1 in both power and thermal constrained system designs.
The device can operate as low as 3.0 V, as high as 5.5 V, and is fully functional with different supply voltages on each side of isolation barrier. The four channel isolator comes in a 16-QSOP package with three forward-direction channels and one reverse-direction channel. The device has default output high and low options. If the input power or signal is lost, default output is high for the ISO7041-Q1 device without the suffix F and low for the ISO7041F-Q1 device with the F suffix. See the Device Functional Modes section for more information.
PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ISO7041-Q1 | QSOP (16) | 4.90 mm × 3.90 mm |
DATE | REVISION | NOTES |
---|---|---|
June 2022 | * | Initial Release |