Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
ISO722x-Q1 Dual-Channel
Digital Isolators
1 Features
- 1 and 25Mbps Signaling Rate Options
- Low Channel-to-Channel Output Skew;
1ns Max
- Low Pulse-Width Distortion (PWD); 1ns Max
- Low Jitter Content; 1ns Typ at 25Mbps
- 50kV/μs Typical Transient Immunity
- Operates with 2.8V (C-Grade),
3.3V, or 5V Supplies - 4kV ESD Protection
- –40°C to +125°C Operating Range
- Typical 28-Year Life at Rated Voltage
(see Isolation Lifetime Projection) - Safety-Related Certifications
- DIN EN IEC 60747-17 (VDE 0884-17)
- UL 1577 component recognition program
- IEC 61010-1, IEC 62368-1 certifications