SLLS867K September 2007 – October 2015 ISO7230C , ISO7230M , ISO7231C , ISO7231M
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The ISO7230 and ISO7231 are triple-channel digital isolators each with multiple channel configurations and output enable functions. These devices have logic input and output buffers separated by TI’s silicon dioxide (SiO2) isolation barrier. Used in conjunction with isolated power supplies, these devices block high voltage, isolate grounds, and prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ISO7230C ISO7230M ISO7231C ISO7231M |
SOIC (16) | 10.30 mm × 7.50 mm |