> 25-Year Life at Rated Working Voltage (see Isolation Lifetime Projection)
The ISO7240x, ISO7241x, and ISO7242x devices are quad-channel digital isolators with multiple channel configurations and output-enable functions. These devices have logic-input and logic-output buffers separated by Texas Instrument’s silicon-dioxide (SiO2) isolation barrier. Used in conjunction with isolated power supplies, these devices help block high voltage, isolate grounds, and prevent noise currents from entering the local ground and interfering with or damaging sensitive circuitry.
The ISO7240x family of devices has all four channels in the same direction. The ISO7241x family of devices has three channels in the same direction and one channel in the opposition direction. The ISO7242x family of devices has two channels in each direction.
The devices with the C suffix (C option) have TTL input thresholds and a noise-filter at the input that prevents transient pulses from being passed to the output of the device. The devices with the M suffix (M option) have CMOS VCC/2 input thresholds and do not have the input noise filter or the additional propagation delay.
The ISO7240CF device has an input disable function on pin 7, and a selectable high or low failsafe-output function with the CTRL pin (pin 10). The failsafe output is a logic high when a logic high is placed on the CTRL pin or the pin is left unconnected. If a logic low signal is applied to the CTRL pin, the failsafe output becomes a logic-low output state. The input disable function of the ISO7240CF device prevents data from being passed across the isolation barrier to the output. When the inputs are disabled or VCC1 is powered down, the outputs are set by the CTRL pin.
These devices can be powered from 3.3V or 5V supplies on either side, in any combination. The signal input pins are 5V tolerant regardless of the voltage supply level that is used.
These devices are characterized for operation over the ambient temperature range of –40°C to +125°C.
PART NUMBER | PACKAGE (1) | BODY SIZE (NOM) | PACKAGE SIZE(2) |
---|---|---|---|
ISO7240CF | DW (SOIC, 16) | 10.30mm × 7.50mm | 10.30mm × 10.30mm |
ISO7240C | |||
ISO7240M | |||
ISO7241C | |||
ISO7241M | |||
ISO7242C | |||
ISO7242M |
PIN | Type(1) | DESCRIPTION3 | ||||
---|---|---|---|---|---|---|
NAME | NO. | |||||
ISO7240CF | ISO7240C |
ISO7241C |
ISO7242C |
|||
CTRL | 10 | — | — | — | I | Failsafe output control. Output state is determined by CTRL pin when DISABLE is high or VCC1 is powered down. Output is high when CTRL is high or open and low when CTRL is low. |
DISABLE | 7 | — | — | — | I | Input disable. All input pins are disabled when DISABLE is high and enabled when DISABLE is low or open. |
EN | — | 10 | — | — | I | Output enable. All output pins are enabled when EN is high or open and disabled when EN is low. |
EN1 | — | — | 7 | 7 | I | Output enable 1. Output pins on side 1 are enabled when EN1 is high or open and disabled when EN1 is low. |
EN2 | — | — | 10 | 10 | I | Output enable 2. Output pins on side-2 are enabled when EN2 is high or open and disabled when EN2 is low. |
GND1 | 2, 8 | 2, 8 | 2, 8 | 2, 8 | — | Ground connection for VCC1 |
GND2 | 9, 15 | 9, 15 | 9, 15 | 9, 15 | — | Ground connection for VCC2 |
INA | 3 | 3 | 3 | 3 | I | Input, channel A |
INB | 4 | 4 | 4 | 4 | I | Input, channel B |
INC | 5 | 5 | 5 | 12 | I | Input, channel C |
IND | 6 | 6 | 11 | 11 | I | Input, channel D |
NC | — | 7 | — | — | — | No Connect pins are floating with no internal connection |
OUTA | 14 | 14 | 14 | 14 | O | Output, channel A |
OUTB | 13 | 13 | 13 | 13 | O | Output, channel B |
OUTC | 12 | 12 | 12 | 5 | O | Output, channel C |
OUTD | 11 | 11 | 6 | 6 | O | Output, channel D |
VCC1 | 1 | 1 | 1 | 1 | — | Power supply, VCC1 |
VCC2 | 16 | 16 | 16 | 16 | — | Power supply, VCC2 |