Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
ISO773x-Q1 High-Speed, Robust-EMC Reinforced Triple-Channel Digital Isolators
1 Features
- Qualified for automotive applications
- AEC-Q100 Qualified with the following results:
- Device temperature grade
1: –40°C to +125°C ambient operating temperature
- Functional Safety-Capable
- 100Mbps data rate
- Robust isolation barrier:
- >30-year projected lifetime at 1500VRMS
working voltage
- Up to 5000VRMS isolation rating
- Up to 12.8kV surge capability
- ±100kV/μs typical CMTI
- Wide supply range: 2.25V to
5.5V
- 2.25V to 5.5V Level
translation
- Default output high
(ISO773x) and low (ISO773xF) options
- Low power consumption, typical
1.5mA per channel at 1Mbps
- Low propagation delay: 11ns
Typical (5V Supplies)
- Robust electromagnetic
compatibility (EMC)
- System-level ESD, EFT, and surge immunity
- ±8kV IEC 61000-4-2 contact discharge protection across
isolation barrier
- Low emissions
- Wide-SOIC (DW-16) and QSOP
(DBQ-16) package options
- Safety-related certifications:
- DIN EN IEC 60747-17 (VDE
0884-17)
- UL 1577 component
recognition program
- IEC 61010-1, IEC 62368-1,
IEC 60601-1, and GB 4943.1 certifications