9.2.2.2 Application Curves
The following application curves demonstrate performance and results only of the ADC. The amplifier front-end is not included in these measurements. The following configurations and measurements are shown in Figure 159 to Figure 165:
- 8-bit, 5-GSPS, single-channel oscilloscope using JMODE4 (4 lanes at 12.5 Gbps)
- Idle-channel noise (no input)
- 40-MHz, square-wave time domain
- 200-MHz, sine-wave time domain
- 200-MHz, sine-wave frequency domain (FFT)
- 8-bit, 2.5-GSPS, dual-channel oscilloscope using JMODE6 (4 lanes at 12.5 Gbps)
- Idle-channel noise (no input)
- 40-MHz, square-wave (channel B) and 200-MHz, sine-wave (channel A) time domain
- 40-MHz, square-wave (channel B) time domain and 200-MHz, sine-wave (channel A) frequency domain (FFT)