JAJSKZ0B August 2021 – April 2025 ADC08DJ5200RF
PRODUCTION DATA
Short transport test patterns send a predefined octet format that repeats every frame. In the ADC08DJ5200RF, all JMODE configurations that have an N' value of 8 or 12 use the short transport test pattern. The N' = 8 short transport test pattern is shown in Table 6-26. All applicable lanes are shown, however only the enabled lanes (lowest indexed) for the configured JMODE are used.
| FRAME | 0 | 1 |
|---|---|---|
| DA0 | 0x00 | 0xFF |
| DA1 | 0x01 | 0xFE |
| DA2 | 0x02 | 0xFD |
| DA3 | 0x03 | 0xFC |
| DB0 | 0x00 | 0xFF |
| DB1 | 0x01 | 0xFE |
| DB2 | 0x02 | 0xFD |
| DB3 | 0x03 | 0xFC |