JAJSKZ0A August 2021 – May 2022 ADC08DJ5200RF
PRODUCTION DATA
ADC08DJ5200RF OPERATING MODE | USER-SPECIFIED PARAMETER | DERIVED PARAMETERS | INPUT CLOCK RANGE (MHz) | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
JMODE | K [Min:Step:Max] |
Encoding | DES | LINKS | N | CS | N’ | L (Per Link) |
M (Per Link) |
F | S | HD | E | R (Fbit / Fclk) |
||
RESERVED | 0-4 | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — |
8-bit, single channel, 8 lanes | 5 | 32:16:256 | 8b/10b | 1 | 2 | 8 | 0 | 8 | 4 | 1 | 1 | 4 | 0 | — | 2.5 | 800-5200 |
8-bit, single channel, 16 lanes | 6 | 32:16:256 | 8b/10b | 1 | 2 | 8 | 0 | 8 | 8 | 1 | 1 | 8 | 0 | — | 1.25 | 800-5200 |
8-bit, dual channel, 8 lanes | 7 | 32:16:256 | 8b/10b | 0 | 2 | 8 | 0 | 8 | 4 | 1 | 1 | 4 | 0 | — | 2.5 | 800-5200 |
8-bit, dual channel, 16 lanes | 8 | 32:16:256 | 8b/10b | 0 | 2 | 8 | 0 | 8 | 8 | 1 | 1 | 8 | 0 | — | 1.25 | 800-5200 |
RESERVED | 9-33 | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — |
8-bit, single channel, 4 lanes | 34 | 256(1) | 64b/66b | 1 | 2 | 8 | 0 | 8 | 2 | 1 | 1 | 2 | 0 | 1 | 4.125 | 800-4160 |
8-bit, dual channel, 4 lanes | 35 | 256(1) | 64b/66b | 0 | 2 | 8 | 0 | 8 | 2 | 1 | 1 | 2 | 0 | 1 | 4.125 | 800-4160 |
RESERVED | 36-43 | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — |
8-bit, single channel, 8 lanes | 44 | 256(1) | 64b/66b | 1 | 2 | 8 | 0 | 8 | 4 | 1 | 1 | 4 | 0 | 1 | 2.0625 | 800-5200 |
8-bit, dual channel, 8 lanes | 45 | 256(1) | 64b/66b | 0 | 2 | 8 | 0 | 8 | 4 | 1 | 1 | 4 | 0 | 1 | 2.0625 | 800-5200 |
RESERVED | 46-49 | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — |
8-bit, single channel, 16 lanes | 50 | 256(1) | 64b/66b | 1 | 2 | 8 | 0 | 8 | 8 | 1 | 1 | 8 | 0 | 1 | 1.03125 | 800-5200 |
8-bit, dual channel, 16 lanes | 51 | 256(1) | 64b/66b | 0 | 2 | 8 | 0 | 8 | 8 | 1 | 1 | 8 | 0 | 1 | 1.03125 | 800-5200 |
RESERVED | 52-71 | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — |