JAJSLJ3A December 2021 – April 2022 ADC128S102-SEP
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VA | Analog power supply | VA to AGND | 2.7 | 5.25 | V | |
| VD | Digital power supply | VD to DGND | 2.7 | VA | V | |
| VIN | Digital input voltage | 0 | VA | V | ||
| FSR | Full-scale analog input range | 0 | VA | V | ||
| Clock frequency | 0.8 | 16 | MHz | |||
| TA | Ambient temperature | –55 | 25 | 125 | °C | |