SNAS480N May 2010 – August 2015 ADC12D1000 , ADC12D1600
PRODUCTION DATA.
SPACE
The 12-bit, 2.0/3.2 GSPS ADC12D1x00 device is the latest advance in TI's Ultra High-Speed ADC family and builds upon the features, architecture, and functionality of the 10-bit GHz family of ADCs.
The ADC12D1x00 provides a flexible LVDS interface which has multiple SPI programmable options to facilitate board design and FPGA/ASIC data capture. The LVDS outputs are compatible with IEEE 1596.3-1996 and support programmable common-mode voltage.
The ADC12D1x00 is packaged in a leaded or lead-free 292-pin thermally enhanced BGA package over the rated industrial temperature range of –40°C to 85°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ADC12D1000 | BGA (292) | 27.00 mm × 27.00 mm |
ADC12D1600 |
Changes from M Revision (March 2013) to N Revision
Changes from L Revision (March 2013) to M Revision
The center ground pins are for thermal dissipation and must be soldered to a ground plane to ensure rated performance. See Layout Guidelines for more information.
PIN | I/O | EQUIVALENT CIRCUIT | DESCRIPTION | |
---|---|---|---|---|
NAME | NO. | |||
CLK+/- | U2/V1 | I |
![]() |
Differential Converter Sampling Clock. In the Non-DES Mode, the analog inputs are sampled on the positive transitions of this clock signal. In the DES Mode, the selected input is sampled on both transitions of this clock. This clock must be AC-coupled. |
DCLK_RST+/- | V2/W1 | I |
![]() |
Differential DCLK Reset. A positive pulse on this input is used to reset the DCLKI and DCLKQ outputs of two or more ADC12D1x00s to synchronize them with other ADC12D1x00s in the system. DCLKI and DCLKQ are always in phase with each other, unless one channel is powered down, and do not require a pulse from DCLK_RST to become synchronized. The pulse applied here must meet timing relationships with respect to the CLK input. Although supported, this feature has been superseded by AutoSync. |
RCLK+/- | Y4/W5 | I |
![]() |
Reference Clock Input. When the AutoSync feature is active, and the ADC12D1x00 is in Slave Mode, the internal divided clocks are synchronized with respect to this input clock. The delay on this clock may be adjusted when synchronizing multiple ADCs. This feature is available in ECM through Control Register (Addr: Eh). |
RCOut1+/- RCOut2+/- |
Y5/U6 V6/V7 |
O |
![]() |
Reference Clock Output 1 and 2. These signals provide a reference clock at a rate of CLK/4, when enabled, independently of whether the ADC is in Master or Slave Mode. The signals are used to drive the RCLK of another ADC12D1x00, to enable automatic synchronization for multiple ADCs (AutoSync feature). The impedance of each trace from RCOut1 and RCOut2 to the RCLK of another ADC12D1x00 should be 100-Ω differential. Having two clock outputs allows the auto-synchronization to propagate as a binary tree. Use the DOC Bit (Addr: Eh, Bit 1) to enable or disable this feature; default is disabled. |
Rext+/- | C3/D3 | I/O |
![]() |
External Reference Resistor terminals. A 3.3-kΩ ±0.1% resistor should be connected between Rext+/-. The Rext resistor is used as a reference to trim internal circuits which affect the linearity of the converter; the value and precision of this resistor should not be compromised. |
Rtrim+/- | C1/D2 | I/O |
![]() |
Input Termination Trim Resistor terminals. A 3.3-kΩ ±0.1% resistor should be connected between Rtrim+/-. The Rtrim resistor is used to establish the calibrated 100-Ω input impedance of VinI, VinQ and CLK. These impedances may be fine tuned by varying the value of the resistor by a corresponding percentage; however, the tuning range and performance is not ensured for such an alternate value. |
Tdiode+/- | E2/F3 | Passive |
![]() |
Temperature Sensor Diode Positive (Anode) and Negative (Cathode) Terminals. This set of pins is used for die temperature measurements. It has not been fully characterized. |
VBG | B1 | O |
![]() |
Bandgap Voltage Output or LVDS Common-mode Voltage Select. This pin provides a buffered version of the bandgap output voltage and is capable of sourcing and sinking 100 µA and driving a load of up to 80 pF. Alternately, this pin may be used to select the LVDS digital output common-mode voltage. If tied to logic-high, the 1.2-V LVDS common-mode voltage is selected; 0.8 V is the default. |
VCMO | C2 | I/O |
![]() |
Common-Mode Voltage Output or Signal Coupling Select. If AC-coupled operation at the analog inputs is desired, this pin should be held at logic-low level. This pin is capable of sourcing and sinking up to 100 µA. For DC-coupled operation, this pin should be left floating or terminated into high-impedance. In DC-coupled Mode, this pin provides an output voltage which is the optimal common-mode voltage for the input signal and should be used to set the common-mode voltage of the driving buffer. |
VinI+/- VinQ+/- |
H1/J1 N1/M1 |
I |
![]() |
Differential signal I- and Q-inputs. In the Non-Dual Edge Sampling (Non-DES) Mode, each I- and Q-input is sampled and converted by its respective channel with each positive transition of the CLK input. In Non-ECM (Non-Extended Control Mode) and DES Mode, both channels sample the I-input. In Extended Control Mode (ECM), the Q-input may optionally be selected for conversion in DES Mode by the DEQ Bit (Addr: 0h, Bit 6). Each I- and Q-channel input has an internal common mode bias that is disabled when DC-coupled Mode is selected. Both inputs must be either AC- or DC-coupled. The coupling mode is selected by the VCMO Pin. In Non-ECM, the full-scale range of these inputs is determined by the FSR Pin; both I- and Q-channels have the same full-scale input range. In ECM, the full-scale input range of the I- and Q-channel inputs may be independently set through the Control Register (Addr: 3h and Addr: Bh). The high and low full-scale input range setting in Non-ECM corresponds to the mid and minimum full-scale input range in ECM. The input offset may also be adjusted in ECM. |
PIN | I/O | EQUIVALENT CIRCUIT | DESCRIPTION | |
---|---|---|---|---|
NAME | NO. | |||
CAL | D6 | I |
![]() |
Calibration cycle initiate. The user can command the device to execute a self-calibration cycle by holding this input high a minimum of tCAL_H after having held it low a minimum of tCAL_L. If this input is held high at the time of power on, the automatic power-on calibration cycle is inhibited until this input is cycled low-then-high. This pin is active in both ECM and Non-ECM. In ECM, this pin is logically OR'd with the CAL Bit (Addr: 0h, Bit 15) in the Control Register. Therefore, both pin and bit must be set low and then either can be set high to execute an on-command calibration. |
CalDly | V4 | I |
![]() |
Calibration Delay select. By setting this input logic-high or logic-low, the user can select the device to wait a longer or shorter amount of time, respectively, before the automatic power-on self-calibration is initiated. This feature is pin-controlled only and is always active during ECM and Non-ECM. |
CalRun | B5 | O |
![]() |
Calibration Running indication. This output is logic-high while the calibration sequence is executing. This output is logic-low otherwise. |
DDRPh | W4 | I |
![]() |
DDR Phase select. This input, when logic-low, selects the 0° Data-to-DCLK phase relationship. When logic-high, it selects the 90° Data-to-DCLK phase relationship, that is, the DCLK transition indicates the middle of the valid data outputs. This pin only has an effect when the chip is in 1:2 Demuxed Mode, that is, the NDM pin is set to logic-low. In ECM, this input is ignored and the DDR phase is selected through the Control Register by the DPS Bit (Addr: 0h, Bit 14); the default is 0° Mode. |
DES | V5 | I |
![]() |
Dual Edge Sampling (DES) Mode select. In the Non-Extended Control Mode (Non-ECM), when this input is set to logic-high, the DES Mode of operation is selected, meaning that the VinI input is sampled by both channels in a time-interleaved manner. The VinQ input is ignored. When this input is set to logic-low, the device is in Non-DES Mode, that is, the I- and Q-channels operate independently. In the Extended Control Mode (ECM), this input is ignored and DES Mode selection is controlled through the Control Register by the DES Bit (Addr: 0h, Bit 7); default is Non-DES Mode operation. |
DNC | D1, D7, E3, F4, W3, U7 | — | NONE | Do Not Connect. These pins are used for internal purposes and should not be connected, that is, left floating. Do not ground. |
ECE | B3 | I |
![]() |
Extended Control Enable bar. Extended feature control through the SPI interface is enabled when this signal is asserted (logic-low). In this case, most of the direct control pins have no effect. When this signal is deasserted (logic-high), the SPI interface is disabled, all SPI registers are reset to their default values, and all available settings are controlled through the control pins. |
FSR | Y3 | I |
![]() |
Full-Scale input Range select. In Non-ECM, when this input is set to logic-low or logic-high, the full-scale differential input range for both I- and Q-channel inputs is set to the lower or higher FSR value, respectively. In the ECM, this input is ignored and the full-scale range of the I- and Q-channel inputs is independently determined by the setting of Addr: 3h and Addr: Bh, respectively. The high (lower) FSR value in Non-ECM corresponds to the mid (min) available selection in ECM; the FSR range in ECM is greater. |
NC | C7 | — | NONE | Not Connected. This pin is not bonded and may be left floating or connected to any potential. |
NDM | A5 | I |
![]() |
Non-Demuxed Mode select. Setting this input to logic-high causes the digital output bus to be in the 1:1 Non-Demuxed Mode. Setting this input to logic-low causes the digital output bus to be in the 1:2 Demuxed Mode. This feature is pin-controlled only and remains active during ECM and Non-ECM. |
PDI PDQ |
U3 V3 |
I |
![]() |
Power-down I- and Q-channel. Setting either input to logic-high powers down the respective I- or Q-channel. Setting either input to logic-low brings the respective I- or Q-channel to an operational state after a finite time delay. This pin is active in both ECM and Non-ECM. In ECM, each Pin is logically OR'd with its respective Bit. Therefore, either this pin or the PDI and PDQ Bit in the Control Register can be used to power-down the I- and Q-channel (Addr: 0h, Bit 11 and Bit 10), respectively. |
SCLK | C5 | I |
![]() |
Serial Clock. In ECM, serial data is shifted into and out of the device synchronously to this clock signal. This clock may be disabled and held logic-low, as long as timing specifications are not violated when the clock is enabled or disabled. |
SCS | C4 | I |
![]() |
Serial Chip Select bar. In ECM, when this signal is asserted (logic-low), SCLK is used to clock in serial data which is present on SDI and to source serial data on SDO. When this signal is deasserted (logic-high), SDI is ignored and SDO is at TRI-STATE. |
SDI | B4 | I |
![]() |
Serial Data-In. In ECM, serial data is shifted into the device on this pin while SCS signal is asserted (logic-low). |
SDO | A3 | O |
![]() |
Serial Data-Out. In ECM, serial data is shifted out of the device on this pin while SCS signal is asserted (logic-low). This output is at TRI-STATE when SCS is deasserted. |
TPM | A4 | I |
![]() |
Test Pattern Mode select. With this input at logic-high, the device continuously outputs a fixed, repetitive test pattern at the digital outputs. In the ECM, this input is ignored and the Test Pattern Mode can only be activated through the Control Register by the TPM Bit (Addr: 0h, Bit 12). |
PIN | I/O | EQUIVALENT CIRCUIT | DESCRIPTION | |
---|---|---|---|---|
NAME | NO. | |||
GND | A1, A7, B2, B7, D4, D5, E4, K1, L1, T4, U4, U5, W2, W7, Y1, Y7, H8:N13 | — | NONE | Ground Return for the Analog circuitry. |
GNDDR | A13, A17, A20, D13, D16, E17, F17, F20, M17, M20, U13, U17, V18, Y13, Y17, Y20 | — | NONE | Ground Return for the Output Drivers. |
GNDE | A9, B8, C9, V9, W8, Y9 | — | NONE | Ground Return for the Digital Encoder. |
GNDTC | F2, G2, H3, J2, K4, L4, M2, N3, P2, R2, T2, T3, U1 | — | NONE | Ground Return for the Track-and-Hold and Clock circuitry. |
VA | A2, A6, B6, C6, D8, D9, E1, F1, H4, N4, R1, T1, U8, U9, W6, Y2, Y6 | — | NONE | Power Supply for the Analog circuitry. This supply is tied to the ESD ring. Therefore, it must be powered up before or with any other supply. |
VbiasI | J4, K2 | — | NONE | Bias Voltage I-channel. This is an externally decoupled bias voltage for the I-channel. Each pin should individually be decoupled with a 100-nF capacitor through a low-resistance, low-inductance path to GND. |
VbiasQ | L2, M4 | — | NONE | Bias Voltage Q-channel. This is an externally decoupled bias voltage for the Q-channel. Each pin should individually be decoupled with a 100-nF capacitor through a low-resistance, low-inductance path to GND. |
VDR | A11, A15, C18, D11, D15, D17, J17, J20, R17, R20, T17, U11, U15, U16, Y11, Y15 | — | NONE | Power Supply for the Output Drivers. |
VE | A8, B9, C8, V8, W9, Y8 | — | NONE | Power Supply for the Digital Encoder. |
VTC | G1, G3, G4, H2, J3, K3, L3, M3, N2, P1, P3, P4, R3, R4 | — | NONE | Power Supply for the Track-and-Hold and Clock circuitry. |
PIN | I/O | EQUIVALENT CIRCUIT | DESCRIPTION | |
---|---|---|---|---|
NAME | NO. | |||
DCLKI+/- DCLKQ+/- |
K19/K20 L19/L20 |
O |
![]() |
Data Clock Output for the I- and Q-channel data bus. These differential clock outputs are used to latch the output data and, if used, should always be terminated with a 100-Ω differential resistor placed as closely as possible to the differential receiver. Delayed and non-delayed data outputs are supplied synchronously to this signal. In 1:2 Demux Mode or Non-Demux Mode, this signal is at ¼ or ½ the sampling clock rate, respectively. DCLKI and DCLKQ are always in phase with each other, unless one channel is powered down, and do not require a pulse from DCLK_RST to become synchronized. |
DI11+/- DI10+/- DI9+/- DI8+/- DI7+/- DI6+/- DI5+/- DI4+/- DI3+/- DI2+/- DI1+/- DI0+/- · DQ11+/- DQ10+/- DQ9+/- DQ8+/- DQ7+/- DQ6+/- DQ5+/- DQ4+/- DQ3+/- DQ2+/- DQ1+/- DQ0+/- |
J18/J19 H19/H20 H17/H18 G19/G20 G17/G18 F18/F19 E19/E20 D19/D20 D18/E18 C19/C20 B19/B20 B18/C17 · M18/M19 N19/N20 N17/N18 P19/P20 P17/P18 R18/R19 T19/T20 U19/U20 U18/T18 V19/V20 W19/W20 W18/V17 |
O |
![]() |
I- and Q-channel Digital Data Outputs. In Non-Demux Mode, this LVDS data is transmitted at the sampling clock rate. In Demux Mode, these outputs provide ½ the data at ½ the sampling clock rate, synchronized with the delayed data, that is, the other ½ of the data which was sampled one clock cycle earlier. Compared with the DId and DQd outputs, these outputs represent the later time samples. If used, each of these outputs should always be terminated with a 100-Ω differential resistor placed as closely as possible to the differential receiver. |
DId11+/- DId10+/- DId9+/- DId8+/- DId7+/- DId6+/- DId5+/- DId4+/- DId3+/- DId2+/- DId1+/- DId0+/- · DQd11+/- DQd10+/- DQd9+/- DQd8+/- DQd7+/- DQd6+/- DQd5+/- DQd4+/- DQd3+/- DQd2+/- DQd1+/- DQd0+/- |
A18/A19 B17/C16 A16/B16 B15/C15 C14/D14 A14/B14 B13/C13 C12/D12 A12/B12 B11/C11 C10/D10 A10/B10 · Y18/Y19 W17/V16 Y16/W16 W15/V15 V14/U14 Y14/W14 W13/V13 V12/U12 Y12/W12 W11/V11 V10/U10 Y10/W10 |
O |
![]() |
Delayed I- and Q-channel Digital Data Outputs. In Non-Demux Mode, these outputs are at TRI-STATE. In Demux Mode, these outputs provide ½ the data at ½ the sampling clock rate, synchronized with the non-delayed data, that is, the other ½ of the data which was sampled one clock cycle later. Compared with the DI and DQ outputs, these outputs represent the earlier time samples. If used, each of these outputs should always be terminated with a 100-Ω differential resistor placed as closely as possible to the differential receiver. |
ORI+/- ORQ+/- |
K17/K18 L17/L18 |
O |
![]() |
Out-of-Range Output for the I- and Q-channel. This differential output is asserted logic-high while the over- or under-range condition exists, that is, the differential signal at each respective analog input exceeds the full-scale value. Each OR result refers to the current Data, with which it is clocked out. If used, each of these outputs should always be terminated with a 100-Ω differential resistor placed as closely as possible to the differential receiver. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltage (VA, VTC, VDR, VE) | 2.2 | V | ||
Supply Difference max(VA/TC/DR/E) - min(VA/TC/DR/E) |
0 | 100 | mV | |
Voltage on Any Input Pin (except VIN+/-) |
–0.15 | VA + 0.15 | V | |
VIN+/- Voltage Range | –0.5 | 2.5 | V | |
Ground Difference max(GNDTC/DR/E) - min(GNDTC/DR/E) |
0 | 100 | mV | |
Input Current at Any Pin(2) | –50 | 50 | mA | |
ADC12D1000 Package Power Dissipation at TA ≤ 75°C(2) | 4.06 | W | ||
ADC12D1600 Package Power Dissipation at TA ≤ 65°C(2) | 4.37 | W | ||
Storage Temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2500 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | |||
Machine Model | ±250 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
TA | Ambient Temperature | ADC12D1000 (Standard JEDEC thermal model) | –40 | 75 | °C | |
ADC12D1600 (Standard JEDEC thermal model) | –40 | 65 | °C | |||
ADC12D1x00 (Enhanced thermal model or heatsink) | –40 | 85 | °C | |||
TJ | Junction Temperature Range(4) | ADC12D1000 Junction Temperature Range | 140 | °C | ||
ADC12D1600 Junction Temperature Range | 135 | °C | ||||
Supply Voltage (VA, VTC, VE) | 1.8 | 2 | V | |||
Driver Supply Voltage (VDR) | 1.8 | VA | V | |||
VIN+/- Voltage Range(2) | (DC-coupled) | –0.4 | 2.4 | V | ||
VIN+/- Differential Voltage(3) | (DC-coupled at 100% duty cycle) | 1 | V | |||
(DC-coupled at 20% duty cycle) | 2 | |||||
(DC-coupled at 10% duty cycle) | 2.8 | |||||
VIN+/- Current Range(3) | (AC-coupled) | –50 | 50 | mA peak | ||
VIN+/- Power | (maintaining common-mode voltage, AC-coupled) | 15.3 | dBm | |||
(not maintaining common-mode voltage, AC-coupled) | 17.1 | |||||
Ground Difference max(GNDTC/DR/E) -min(GNDTC/DR/E) |
0 | V | ||||
CLK+/- Voltage Range | 0 | VA | V | |||
Differential CLK Amplitude | 0.4 | 2 | VP-P | |||
VCMI Common Mode Input Voltage | VCMO – 150 | VCMO +150 | mV |
THERMAL METRIC(1) | ADC12D1000, ADC12D1600 | UNIT | |
---|---|---|---|
NXA (BGA) | |||
292 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 16 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 2.9 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 2.5 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Resolution with No Missing Codes | TA = TMIN to TMAX | 12 | bits | ||||
INL | Integral Non-Linearity (Best fit) |
1-MHz DC-coupled over-ranged sine wave | TA = 25°C | ±2.5 | LSB | ||
TA = TMIN to TMAX | ±4.8 | ||||||
DNL | Differential Non-Linearity | 1-MHz DC-coupled over-ranged sine wave | TA = 25°C | ±0.4 | LSB | ||
TA = TMIN to TMAX | ±0.9 | ||||||
VOFF | Offset Error | 5 | LSB | ||||
VOFF_ADJ | Input Offset Adjustment Range | Extended Control Mode | ±45 | mV | |||
PFSE | Positive Full-Scale Error | See(4). TA = TMIN to TMAX | ±25 | mV | |||
NFSE | Negative Full-Scale Error | See(4). TA = TMIN to TMAX | ±25 | mV | |||
Out-of-Range Output Code(5) | (VIN+) − (VIN−) > + Full Scale, TA = TMIN to TMAX | 4095 | |||||
(VIN+) − (VIN−) < − Full Scale, TA = TMIN to TMAX | 0 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
FPBW | Full Power Bandwidth | Non-DES Mode | 2.8 | GHz | |||
DESI, DESQ Mode | 1.25 | GHz | |||||
DESIQ Mode | 1.75 | GHz | |||||
Gain Flatness | NON-DES MODE | ||||||
D.C. to Fs/2 | ADC12D1000 | 0.35 | dB | ||||
ADC12D1600 | 0.5 | ||||||
D.C. to Fs | ADC12D1000 | 0.5 | dB | ||||
ADC12D1600 | 1 | ||||||
DESI, DESQ MODE | |||||||
D.C. to Fs/2 | ADC12D1000 | 2.4 | dB | ||||
ADC12D1600 | 4 | ||||||
DESIQ MODE | |||||||
D.C. to Fs/2 | ADC12D1000 | 1.9 | dB | ||||
ADC12D1600 | 2 | ||||||
CER | Code Error Rate | 10–18 | Error/Sample | ||||
NPR | Noise Power Ratio | See(1) | ADC12D1000 | 49.5 | dB | ||
ADC12D1600 | 48.5 | ||||||
IMD3 | 3rd order Intermodulation Distortion | FIN1 = 1212.52 MHz at -7dBFS | ADC12D1000 | –66 | dBFS | ||
ADC12D1600 | –63 | ||||||
FIN2 = 1217.52 MHz at -7dBFS DESIQ Mode |
ADC12D1000 | –59 | dBc | ||||
ADC12D1600 | –56 | ||||||
Noise Floor Density | 50Ω single-ended termination, DES Mode | ADC12D1000 | –152.6 | dBm/Hz | |||
ADC12D1600 | –153.6 | ||||||
ADC12D1000 | –151.6 | dBFS/Hz | |||||
ADC12D1600 | –152.6 | ||||||
Wideband input, DES Mode(2) | ADC12D1000 | –151.5 | dBm/Hz | ||||
ADC12D1600 | –152.6 | ||||||
ADC12D1000 | –150.5 | dBFS/Hz | |||||
ADC12D1600 | –151.6 | ||||||
NON-DES MODE(2)(2) | |||||||
ENOB | Effective Number of Bits | AIN = 125 MHz at –0.5 dBFS | ADC12D1000 | 9.6 | bits | ||
ADC12D1600 | 9.4 | ||||||
AIN = 248 MHz at –0.5 dBFS | ADC12D1000 TA = TMIN to TMAX |
9.5 8.7 |
bits | ||||
ADC12D1600 TA = TMIN to TMAX |
9.4 8.6 |
||||||
AIN = 498 MHz at –0.5 dBFS | ADC12D1000 TA = TMIN to TMAX |
9.4 8.7 |
bits | ||||
ADC12D1600 TA = TMIN to TMAX |
9.3 8.6 |
||||||
AIN = 998 MHz at –0.5 dBFS | 8.9 | bits | |||||
AIN = 1448 MHz at –0.5 dBFS | 8.6 | bits | |||||
SINAD | Signal-to-Noise Plus Distortion Ratio | AIN = 125 MHz at –0.5 dBFS | ADC12D1000 | 59.7 | dB | ||
ADC12D1600 | 58.2 | ||||||
AIN = 248 MHz at –0.5 dBFS | ADC12D1000 TA = TMIN to TMAX |
59 54.1 |
dB | ||||
ADC12D1600 TA = TMIN to TMAX |
58 53.5 |
||||||
AIN = 498 MHz at –0.5 dBFS | ADC12D1000 TA = TMIN to TMAX |
58.2 54.1 |
dB | ||||
ADC12D1600 TA = TMIN to TMAX |
57.8 53.5 |
||||||
AIN = 998 MHz at –0.5 dBFS | ADC12D1000 | 55.4 | dB | ||||
ADC12D1600 | 55.1 | ||||||
AIN = 1448 MHz at –0.5 dBFS | ADC12D1000 | 53.6 | dB | ||||
ADC12D1600 | 53.8 | ||||||
SNR | Signal-to-Noise Ratio | AIN = 125 MHz at –0.5 dBFS | ADC12D1000 | 60.2 | dB | ||
ADC12D1600 | 58.5 | ||||||
AIN = 248 MHz at –0.5 dBFS | ADC12D1000 TA = TMIN to TMAX |
59.7 55.1 |
dB | ||||
ADC12D1600 TA = TMIN to TMAX |
58.7 54.6 |
||||||
AIN = 498 MHz at –0.5 dBFS | ADC12D1000 TA = TMIN to TMAX |
58.7 55.1 |
dB | ||||
ADC12D1600 TA = TMIN to TMAX |
58.5 54.6 |
||||||
AIN = 998 MHz at –0.5 dBFS | ADC12D1000 | 56.3 | dB | ||||
ADC12D1600 | 56.5 | ||||||
AIN = 1448 MHz at –0.5 dBFS | ADC12D1000 | 54.1 | dB | ||||
ADC12D1600 | 55 | ||||||
THD | Total Harmonic Distortion | AIN = 125 MHz at –0.5 dBFS | ADC12D1000 | –68.7 | dB | ||
ADC12D1600 | –70.3 | ||||||
AIN = 248 MHz at –0.5 dBFS | ADC12D1000 TA = TMIN to TMAX |
–67 –61 |
dB | ||||
ADC12D1600 TA = TMIN to TMAX |
–66.6 –60 |
||||||
AIN = 498 MHz at –0.5 dBFS | ADC12D1000 TA = TMIN to TMAX |
–67.4 –61 |
dB | ||||
ADC12D1600 TA = TMIN to TMAX |
–66 –60 |
||||||
AIN = 998 MHz at –0.5 dBFS | ADC12D1000 | –62.9 | dB | ||||
ADC12D1600 | –60.8 | ||||||
AIN = 1448 MHz at –0.5 dBFS | ADC12D1000 | –63 | dB | ||||
ADC12D1600 | –60 | ||||||
2nd Harm | Second Harmonic Distortion | AIN = 125 MHz at –0.5 dBFS | ADC12D1000 | –75.7 | dBc | ||
ADC12D1600 | –75 | ||||||
AIN = 248 MHz at –0.5 dBFS | ADC12D1000 | –75.7 | dBc | ||||
ADC12D1600 | –80 | ||||||
AIN = 498 MHz at –0.5 dBFS | ADC12D1000 | –79.8 | dBc | ||||
ADC12D1600 | –71 | ||||||
AIN = 998 MHz at –0.5 dBFS | ADC12D1000 | –70 | dBc | ||||
ADC12D1600 | –73 | ||||||
AIN = 1448 MHz at –0.5 dBFS | –67 | dBc | |||||
3rd Harm | Third Harmonic Distortion | AIN = 125 MHz at –0.5 dBFS | ADC12D1000 | –71 | dBc | ||
ADC12D1600 | –74 | ||||||
AIN = 248 MHz at –0.5 dBFS | ADC12D1000 | –68.4 | dBc | ||||
ADC12D1600 | –68 | ||||||
AIN = 498 MHz at –0.5 dBFS | ADC12D1000 | –68.7 | dBc | ||||
ADC12D1600 | –69 | ||||||
AIN = 998 MHz at –0.5 dBFS | ADC12D1000 | –66 | dBc | ||||
ADC12D1600 | –62 | ||||||
AIN = 1448 MHz at –0.5 dBFS | ADC12D1000 | –67 | dBc | ||||
ADC12D1600 | –61 | ||||||
SFDR | Spurious-Free Dynamic Range | AIN = 125 MHz at –0.5 dBFS | ADC12D1000 | 71 | dBc | ||
ADC12D1600 | 70.3 | ||||||
AIN = 248 MHz at –0.5 dBFS | ADC12D1000 TA = TMIN to TMAX |
68.4 61 |
dBc | ||||
ADC12D1600 TA = TMIN to TMAX |
68 60 |
||||||
AIN = 498 MHz at –0.5 dBFS | ADC12D1000 TA = TMIN to TMAX |
68.7 61 |
dBc (min) | ||||
ADC12D1600 TA = TMIN to TMAX |
68.2 60 |
||||||
AIN = 998 MHz at –0.5 dBFS | ADC12D1000 | 66 | dBc | ||||
ADC12D1600 | 62 | ||||||
AIN = 1448 MHz at –0.5 dBFS | ADC12D1000 | 67 | dBc | ||||
ADC12D1600 | 61.9 | ||||||
DES MODE(2)(2)(2) | |||||||
ENOB | Effective Number of Bits | AIN = 125 MHz at –0.5 dBFS | ADC12D1000 | 9.5 | bits | ||
ADC12D1600 | 9.4 | ||||||
AIN = 248 MHz at –0.5 dBFS | ADC12D1000 TA = TMIN to TMAX |
9.4 8.7 |
bits | ||||
ADC12D1600 TA = TMIN to TMAX |
9.2 8.6 |
||||||
AIN = 498 MHz at –0.5 dBFS | ADC12D1000 | 9.2 | bits | ||||
ADC12D1600 | 9.1 | ||||||
AIN = 998 MHz at –0.5 dBFS | ADC12D1000 | 8.8 | bits | ||||
ADC12D1600 | 8.5 | ||||||
AIN = 1448 MHz at –0.5 dBFS | ADC12D1000 | 8.6 | bits | ||||
ADC12D1600 | 8.5 | ||||||
SINAD | Signal-to-Noise Plus Distortion Ratio | AIN = 125 MHz at –0.5 dBFS | ADC12D1000 | 59 | dB | ||
ADC12D1600 | 58.2 | ||||||
AIN = 248 MHz at –0.5 dBFS | ADC12D1000 TA = TMIN to TMAX |
58.6 54 |
dB | ||||
ADC12D1600 TA = TMIN to TMAX |
57 53.5 |
||||||
AIN = 498 MHz at –0.5 dBFS | ADC12D1000 | 57.3 | dB | ||||
ADC12D1600 | 56.9 | ||||||
AIN = 998 MHz at –0.5 dBFS | ADC12D1000 | 54.5 | dB | ||||
ADC12D1600 | 52.7 | ||||||
AIN = 1448 MHz at –0.5 dBFS | ADC12D1000 | 53.9 | dB | ||||
ADC12D1600 | 52.7 | ||||||
SNR | Signal-to-Noise Ratio | AIN = 125 MHz at –0.5 dBFS | ADC12D1000 | 59.2 | dB | ||
ADC12D1600 | 58.6 | ||||||
AIN = 248 MHz at –0.5 dBFS | ADC12D1000 TA = TMIN to TMAX |
58.9 55.3 |
dB | ||||
ADC12D1600 TA = TMIN to TMAX |
57.9 54.6 |
||||||
AIN = 498 MHz at –0.5 dBFS | ADC12D1000 | 58.3 | dB | ||||
ADC12D1600 | 57.6 | ||||||
AIN = 998 MHz at –0.5 dBFS | ADC12D1000 | 55.9 | dB | ||||
ADC12D1600 | 53.6 | ||||||
AIN = 1448 MHz at –0.5 dBFS | ADC12D1000 | 54.2 | dB | ||||
ADC12D1600 | 53.3 | ||||||
THD | Total Harmonic Distortion | AIN = 125 MHz at –0.5 dBFS | ADC12D1000 | –74 | dB | ||
ADC12D1600 | –68.2 | ||||||
AIN = 248 MHz at –0.5 dBFS | ADC12D1000 TA = TMIN to TMAX |
–71.2 –60 |
dB | ||||
ADC12D1600 TA = TMIN to TMAX |
–64.6 –60 |
||||||
AIN = 498 MHz at –0.5 dBFS | ADC12D1000 | –63.8 | dB | ||||
ADC12D1600 | –66.3 | ||||||
AIN = 998 MHz at –0.5 dBFS | ADC12D1000 | –60 | dB | ||||
ADC12D1600 | –60 | ||||||
AIN = 1448 MHz at –0.5 dBFS | ADC12D1000 | –65 | dB | ||||
ADC12D1600 | –61.7 | ||||||
2nd Harm | Second Harmonic Distortion | AIN = 125 MHz at –0.5 dBFS | ADC12D1000 | –82 | dBc | ||
ADC12D1600 | –77.3 | ||||||
AIN = 248 MHz at –0.5 dBFS | ADC12D1000 | –82 | dBc | ||||
ADC12D1600 | –82.7 | ||||||
AIN = 498 MHz at –0.5 dBFS | ADC12D1000 | –72 | dBc | ||||
ADC12D1600 | –71.6 | ||||||
AIN = 998 MHz at –0.5 dBFS | ADC12D1000 | –63.2 | dBc | ||||
ADC12D1600 | –63 | ||||||
AIN = 1448 MHz at –0.5 dBFS | ADC12D1000 | –75 | dBc | ||||
ADC12D1600 | –75.6 | ||||||
3rd Harm | Third Harmonic Distortion | AIN = 125 MHz at –0.5 dBFS | ADC12D1000 | –82 | dBc | ||
ADC12D1600 | –69.8 | ||||||
AIN = 248 MHz at –0.5 dBFS | ADC12D1000 | –73 | dBc | ||||
ADC12D1600 | –65.3 | ||||||
AIN = 498 MHz at –0.5 dBFS | ADC12D1000 | –65 | dBc | ||||
ADC12D1600 | –67.3 | ||||||
AIN = 998 MHz at –0.5 dBFS | ADC12D1000 | –65 | dBc | ||||
ADC12D1600 | –63 | ||||||
AIN = 1448 MHz at –0.5 dBFS | ADC12D1000 | –67 | dBc | ||||
ADC12D1600 | –62.4 | ||||||
SFDR | Spurious-Free Dynamic Range | AIN = 125 MHz at –0.5 dBFS | ADC12D1000 | 69 | dBc | ||
ADC12D1600 | 69.8 | ||||||
AIN = 248 MHz at –0.5 dBFS | ADC12D1000 TA = TMIN to TMAX |
69 60 |
dBc | ||||
ADC12D1600 TA = TMIN to TMAX |
65.3 60 |
||||||
AIN = 498 MHz at –0.5 dBFS | ADC12D1000 | 65 | dBc | ||||
ADC12D1600 | 67.3 | ||||||
AIN = 998 MHz at –0.5 dBFS | ADC12D1000 | 64 | dBc | ||||
ADC12D1600 | 60.2 | ||||||
AIN = 1448 MHz at –0.5 dBFS | ADC12D1000 | 66 | dBc | ||||
ADC12D1600 | 60 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ANALOG INPUTS | |||||||
VIN_FSR | Analog Differential Input Full Scale Range | NON-EXTENDED CONTROL MODE | |||||
FSR Pin Low | ADC12D1000 TA = TMIN to TMAX |
540 |
600 |
660 |
mVP-P | ||
ADC12D1600 TA = TMIN to TMAX |
540 |
600 |
660 |
mVP-P | |||
FSR Pin High | ADC12D1000 TA = TMIN to TMAX |
740 |
800 |
860 |
mVP-P | ||
ADC12D1600 TA = TMIN to TMAX |
740 |
800 |
860 |
mVP-P | |||
EXTENDED CONTROL MODE | |||||||
FM(14:0) = 0000h | 600 | mVP-P | |||||
FM(14:0) = 4000h (default) | 800 | mVP-P | |||||
FM(14:0) = 7FFFh | 1000 | mVP-P | |||||
CIN | Analog Input Capacitance, Non-DES Mode(1)(2) |
Differential | 0.02 | pF | |||
Each input pin to ground | 1.6 | pF | |||||
Analog Input Capacitance, DES Mode(1)(2) |
Differential | 0.08 | pF | ||||
Each input pin to ground | 2.2 | pF | |||||
RIN | Differential Input Resistance | ADC12D1000 TA = TMIN to TMAX |
91 |
100 |
109 |
Ω | |
ADC12D1600 TA = TMIN to TMAX |
91 |
100 |
109 |
Ω | |||
COMMON-MODE OUTPUT | |||||||
VCMO | Common-Mode Output Voltage | ICMO = ±100 µA | ADC12D1000 TA = TMIN to TMAX |
1.15 |
1.25 |
1.35 |
V |
ADC12D1600 TA = TMIN to TMAX |
1.15 |
1.25 |
1.35 |
V | |||
TC_VCMO | Common-Mode Output Voltage Temperature Coefficient | ICMO = ±100 µA | 38 | ppm/°C | |||
VCMO_LVL | VCMO input threshold to set DC-coupling Mode |
0.63 | V | ||||
CL_VCMO | Maximum VCMO Load Capacitance | See(1) | 80 | pF | |||
BANDGAP REFERENCE | |||||||
VBG | Bandgap Reference Output Voltage | IBG = ±100 µA | ADC12D1000 TA = TMIN to TMAX |
1.15 |
1.25 |
1.35 |
V |
ADC12D1600 TA = TMIN to TMAX |
1.15 |
1.25 |
1.35 |
V | |||
TC_VBG | Bandgap Reference Voltage Temperature Coefficient | IBG = ±100 µA | 32 | ppm/°C | |||
CL_VBG | Maximum Bandgap Reference load Capacitance | See(1) | 80 | pF |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Offset Match | 2 | LSB | ||||
Positive Full-Scale Match | Zero offset selected in Control Register |
2 | LSB | |||
Negative Full-Scale Match | Zero offset selected in Control Register |
2 | LSB | |||
Phase Matching (I, Q) | fIN = 1 GHz | < 1 | Degree | |||
X-TALK | Crosstalk from I-channel (Aggressor) to Q-channel (Victim) | Aggressor = 867 MHz F.S. Victim = 100 MHz F.S. |
−70 | dB | ||
Crosstalk from Q-channel (Aggressor) to I-channel (Victim) | Aggressor = 867 MHz F.S. Victim = 100 MHz F.S. |
−70 | dB |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIN_CLK | Differential Sampling Clock Input Level(2) | Sine Wave Clock Differential Peak-to-Peak |
ADC12D1000 TA = TMIN to TMAX |
0.4 |
0.6 |
2 |
VP-P |
ADC12D1600 TA = TMIN to TMAX |
0.4 |
0.6 |
2 |
VP-P | |||
Square Wave Clock Differential Peak-to-Peak |
ADC12D1000 TA = TMIN to TMAX |
0.4 |
0.6 |
2 |
VP-P (min) | ||
ADC12D1600 TA = TMIN to TMAX |
0.4 |
0.6 |
2 |
VP-P (max) | |||
CIN_CLK | Sampling Clock Input Capacitance(1) | Differential | 0.1 | pF | |||
Each input to ground | 1 | pF | |||||
RIN_CLK | Sampling Clock Differential Input Resistance | 100 | Ω |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN_RCLK | Differential RCLK Input Level | Differential Peak-to-Peak | 360 | mVP-P | ||
CIN_RCLK | RCLK Input Capacitance | Differential | 0.1 | pF | ||
Each input to ground | 1 | |||||
RIN_RCLK | RCLK Differential Input Resistance | 100 | Ω | |||
IIH_RCLK | Input Leakage Current; VIN = VA |
22 | µA | |||
IIL_RCLK | Input Leakage Current; VIN = GND |
–33 | µA | |||
VO_RCOUT | Differential RCOut Output Voltage | 360 | mV |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
DIGITAL CONTROL PINS (DES, CalDly, CAL, PDI, PDQ, TPM, NDM, FSR, DDRPh, ECE, SCLK, SDI, SCS) | |||||||
VIH | Logic High Input Voltage | TA = TMIN to TMAX | 0.7×VA | V | |||
VIL | Logic Low Input Voltage | TA = TMIN to TMAX | 0.3×VA | V | |||
IIH | Input Leakage Current; VIN = VA |
0.02 | μA | ||||
IIL | Input Leakage Current; VIN = GND |
FSR, CalDly, CAL, NDM, TPM, DDRPh, DES | –0.02 | μA | |||
SCS, SCLK, SDI | –17 | μA | |||||
PDI, PDQ, ECE | –38 | μA | |||||
CIN_DIG | Digital Control Pin Input Capacitance(1) | Measured from each control pin to GND | 1.5 | pF | |||
DIGITAL OUTPUT PINS (DATA, DCLKI, DCLKQ, ORI, ORQ) | |||||||
VOD | LVDS Differential Output Voltage | VBG = Floating, OVS = High | ADC12D1000 TA = TMIN to TMAX |
400 |
630 |
800 |
mVP-P |
ADC12D1600 TA = TMIN to TMAX |
400 |
630 |
800 |
mVP-P | |||
VBG = Floating, OVS = Low | ADC12D1000 TA = TMIN to TMAX |
230 |
460 |
630 |
mVP-P | ||
ADC12D1600 TA = TMIN to TMAX |
230 |
460 |
630 |
mVP-P | |||
VBG = VA, OVS = High | 670 | mVP-P | |||||
VBG = VA, OVS = Low | 500 | mVP-P | |||||
ΔVO DIFF | Change in LVDS Output Swing Between Logic Levels | ±1 | mV | ||||
VOS | Output Offset Voltage | VBG = Floating | 0.8 | V | |||
VBG = VA | 1.2 | V | |||||
ΔVOS | Output Offset Voltage Change Between Logic Levels | ±1 | mV | ||||
IOS | Output Short-Circuit Current | VBG = Floating; D+ and D− connected to 0.8 V |
±4 | mA | |||
ZO | Differential Output Impedance | 100 | Ω | ||||
VOH | Logic High-Output Level | CalRun, IOH = −100 µA(2), SDO, IOH = −400 µA(2) |
1.65 | V | |||
VOL | Logic Low Output Level | CalRun, IOL = 100 µA(2), SDO, IOL = 400 µA(2) |
0.15 | V | |||
DIFFERENTIAL DCLK RESET PINS (DCLK_RST) | |||||||
VCMI_DRST | DCLK_RST Common-Mode Input Voltage | 1.25 | V | ||||
VID_DRST | Differential DCLK_RST Input Voltage | VIN_CLK | VP-P | ||||
RIN_DRST | Differential DCLK_RST Input Resistance | See(1) | 100 | Ω |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
IA | Analog Supply Current | PDI = PDQ = Low | ADC12D1000 | 1110 | mA | ||
ADC12D1600 | 1235 | ||||||
PDI = Low; PDQ = High | ADC12D1000 | 610 | mA | ||||
ADC12D1600 | 670 | ||||||
PDI = High; PDQ = Low | ADC12D1000 | 610 | mA | ||||
ADC12D1600 | 670 | ||||||
PDI = PDQ = High | 15 | mA | |||||
ITC | Track-and-Hold and Clock Supply Current | PDI = PDQ = Low | ADC12D1000 | 400 | mA | ||
ADC12D1600 | 470 | ||||||
PDI = Low; PDQ = High | ADC12D1000 | 240 | mA | ||||
ADC12D1600 | 280 | ||||||
PDI = High; PDQ = Low | ADC12D1000 | 240 | mA | ||||
ADC12D1600 | 280 | ||||||
PDI = PDQ = High | 4 | mA | |||||
IDR | Output Driver Supply Current | PDI = PDQ = Low | ADC12D1000 | 305 | mA | ||
ADC12D1600 | 325 | ||||||
PDI = Low; PDQ = High | ADC12D1000 | 160 | mA | ||||
ADC12D1600 | 170 | ||||||
PDI = High; PDQ = Low | ADC12D1000 | 160 | mA | ||||
ADC12D1600 | 170 | ||||||
PDI = PDQ = High | 3 | mA | |||||
IE | Digital Encoder Supply Current | PDI = PDQ = Low | ADC12D1000 | 80 | mA | ||
ADC12D1600 | 140 | ||||||
PDI = Low; PDQ = High | ADC12D1000 | 40 | mA | ||||
ADC12D1600 | 70 | ||||||
PDI = High; PDQ = Low | ADC12D1000 | 40 | mA | ||||
ADC12D1600 | 70 | ||||||
PDI = PDQ = High | 1 | mA | |||||
ITOTAL | Total Supply Current | 1:2 Demux Mode PDI = PDQ = Low |
ADC12D1000 TA = TMIN to TMAX |
1895 |
2105 |
mA | |
ADC12D1600 TA = TMIN to TMAX |
2170 |
2310 |
|||||
Non-Demux Mode PDI = PDQ = Low |
ADC12D1000 | 1780 | mA | ||||
ADC12D1600 | 2040 | ||||||
PC | Power Consumption | 1:2 Demux Mode | |||||
PDI = PDQ = Low | ADC12D1000 TA = TMIN to TMAX |
3.60 |
4 |
W | |||
ADC12D1600 TA = TMIN to TMAX |
4.12 |
4.4 |
|||||
PDI = Low; PDQ = High | ADC12D1000 | 1.99 | W | ||||
ADC12D1600 | 2.26 | ||||||
PDI = High; PDQ = Low | ADC12D1000 | 1.99 | W | ||||
ADC12D1600 | 2.26 | ||||||
PDI = PDQ = High | 43 | mW | |||||
Non-Demux Mode PDI = PDQ = Low |
ADC12D1000 | 3.38 | W | ||||
ADC12D1600 | 3.88 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SAMPLING CLOCK (CLK) | |||||||
fCLK (max) | Maximum Sampling Clock Frequency | ADC12D1000 TA = TMIN to TMAX |
1.0 | GHz | |||
ADC12D1600 TA = TMIN to TMAX |
1.6 | ||||||
fCLK (min) | Minimum Sampling Clock Frequency | Non-DES Mode; LFS = 0b | ADC12D1000 TA = TMIN to TMAX |
300 | MHz | ||
ADC12D1600 TA = TMIN to TMAX |
300 | ||||||
Non-DES Mode; LFS = 1b, TA = TMIN to TMAX | 150 | MHz | |||||
DES Mode, TA = TMIN to TMAX | 500 | MHz | |||||
Sampling Clock Duty Cycle | fCLK(min) ≤ fCLK ≤ fCLK(max)(2) | ADC12D1000 TA = TMIN to TMAX |
20% |
50% |
80% |
||
ADC12D1600 TA = TMIN to TMAX |
20% |
50% |
80% |
||||
tCL | Sampling Clock Low Time | See(1) | ADC12D1000 TA = TMIN to TMAX |
200 |
500 | ps | |
ADC12D1600 TA = TMIN to TMAX |
125 |
312.5 | |||||
tCH | Sampling Clock High Time | See(1) | ADC12D1000 TA = TMIN to TMAX |
200 |
500 | p | |
ADC12D1600 TA = TMIN to TMAX |
125 |
312.5 | |||||
DATA CLOCK (DCLKI, DCLKQ) | |||||||
DCLK Duty Cycle | See(1) | ADC12D1000 TA = TMIN to TMAX |
45% |
50% |
55% |
||
ADC12D1600 TA = TMIN to TMAX |
45% |
50% |
55% |
||||
tSR | Setup Time DCLK_RST± | See(2) | 45 | ps | |||
tHR | Hold Time DCLK_RST± | See(2) | 45 | ps | |||
tPWR | Pulse Width DCLK_RST± | See(1), TA = TMIN to TMAX | 5 | Sampling Clock Cycles | |||
tSYNC_DLY | DCLK Synchronization Delay | 90° Mode(1), TA = TMIN to TMAX | 4 | Sampling Clock Cycles | |||
0° Mode(1), TA = TMIN to TMAX | 5 | ||||||
tLHT | Differential Low-to-High Transition Time | 10%-to-90%, CL = 2.5 pF | 200 | ps | |||
tHLT | Differential High-to-Low Transition Time | 10%-to-90%, CL = 2.5 pF | 200 | ps | |||
tSU | Data-to-DCLK Setup Time | 90° Mode(1) | ADC12D1000 | 870 | ps | ||
ADC12D1600 | 500 | ||||||
tH | DCLK-to-Data Hold Time | 90° Mode(1) | ADC12D1000 | 870 | ps | ||
ADC12D1600 | 500 | ||||||
tOSK | DCLK-to-Data Output Skew | 50% of DCLK transition to 50% of Data transition(1) | ±50 | ps | |||
DATA INPUT-TO-OUTPUT | |||||||
tAD | Aperture Delay | Sampling CLK+ Rise to Acquisition of Data | 1.15 | ns | |||
tAJ | Aperture Jitter | 0.2 | ps (rms) | ||||
tOD | Sampling Clock-to Data Output Delay (in addition to Latency) | 50% of Sampling Clock transition to 50% of Data transition | 3.2 | ns | |||
tLAT | Latency in 1:2 Demux Non-DES Mode(1) | DI, DQ Outputs, TA = TMIN to TMAX | 34 | Sampling Clock Cycles | |||
DId, DQd Outputs, TA = TMIN to TMAX | 35 | ||||||
Latency in 1:4 Demux DES Mode(1) | DI Outputs, TA = TMIN to TMAX | 34 | |||||
DQ Outputs, TA = TMIN to TMAX | 34.5 | ||||||
DId Outputs, TA = TMIN to TMAX | 35 | ||||||
DQd Outputs, TA = TMIN to TMAX | 35.5 | ||||||
Latency in Non-Demux Non-DES Mode(1) | DI Outputs, TA = TMIN to TMAX | 34 | |||||
DQ Outputs, TA = TMIN to TMAX | 34 | ||||||
Latency in Non-Demux DES Mode(1) | DI Outputs, TA = TMIN to TMAX | 34 | |||||
DQ Outputs, TA = TMIN to TMAX | 34.5 | ||||||
tORR | Over-Range Recovery Time | Differential VIN step from ±1.2 V to 0 V to accurate conversion | 1 | Sampling Clock Cycle | |||
tWU | Wake-Up Time (PDI/PDQ low to Rated Accuracy Conversion) | Non-DES Mode(1) | 500 | ns | |||
DES Mode(1) | 1 | µs |
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
fSCLK | Serial Clock Frequency | See(1) | 15 | MHz | ||
Serial Clock Low Time | TA = TMIN to TMAX | 30 | ns | |||
Serial Clock High Time | TA = TMIN to TMAX | 30 | ns | |||
tSSU | Serial Data-to-Serial Clock Rising Setup Time | See(1) | 2.5 | ns | ||
tSH | Serial Data-to-Serial Clock Rising Hold Time | See(1) | 1 | ns | ||
tSCS | SCS-to-Serial Clock Rising Setup Time | 2.5 | ns | |||
tHCS | SCS-to-Serial Clock Falling Hold Time | 1.5 | ns | |||
tBSU | Bus turnaround time | 10 | ns |
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
tCAL | Calibration Cycle Time | CSS = 0b | 5.2·107 | Sampling Clock Cycles | ||
CSS = 1b | ||||||
tCAL_L | CAL Pin Low Time | See(1), TA = TMIN to TMAX | 1280 | Sampling Clock Cycles | ||
tCAL_H | CAL Pin High Time | See(1), TA = TMIN to TMAX | 1280 | |||
tCalDly | Calibration delay determined by CalDly Pin(1) | CalDly = Low, TA = TMIN to TMAX | 224 | Sampling Clock Cycles | ||
CalDly = High, TA = TMIN to TMAX | 230 |