JAJSEG6A January 2018 – April 2020 ADC12DJ2700
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ADDR_HOLD | ||||||
R-0000 000 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | RESERVED | R/W | 0000 000 | RESERVED |
0 | ADDR_HOLD | R/W | 0 | 0: Use the ADDR_ASC bit to define what happens to the address during streaming (default)
1: Address remains static throughout streaming operation; this setting is useful for reading/writing calibration vector information at the CAL_DATA register |