JAJSEG6A January 2018 – April 2020 ADC12DJ2700
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | OVR_EN | OVR_N | |||||
R/W-0000 | R/W-0 | R/W-111 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | RESERVED | R/W | 0000 0 | RESERVED |
3 | OVR_EN | R/W | 0 | Enables overrange status output pins when set high. The ORA0, ORA1, ORB0, and ORB1 outputs are held low when OVR_EN is set low. This register only effects the overrange output pins (ORxx) and not the overrange status embedded in the data samples. |
2-0 | OVR_N(1) | R/W | 111 | Program this register to adjust the pulse extension for the ORA0, ORA1 and ORB0, ORB1 outputs. The minimum pulse duration of the overrange outputs is 8 × 2OVR_N DEVCLK cycles. Incrementing this field doubles the monitoring period. |