JAJSEG6A January 2018 – April 2020 ADC12DJ2700
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | MASK_PLL_ALM | MASK_LINK_ALM | MASK_REALIGNED_ALM | MASK_NCO_ALM | MASK_CLK_ALM | ||
R/W-000 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | RESERVED | R/W | 000 | RESERVED |
4 | MASK_PLL_ALM | R/W | 1 | When set, PLL_ALM is masked and does not impact the ALARM register bit. |
3 | MASK_LINK_ALM | R/W | 1 | When set, LINK_ALM is masked and does not impact the ALARM register bit. |
2 | MASK_REALIGNED_ALM | R/W | 1 | When set, REALIGNED_ALM is masked and does not impact the ALARM register bit. |
1 | MASK_NCO_ALM | R/W | 1 | When set, NCO_ALM is masked and does not impact the ALARM register bit. |
0 | MASK_CLK_ALM | R/W | 1 | When set, CLK_ALM is masked and does not impact the ALARM register bit. |