JAJSDF5A June 2017 – April 2020 ADC12DJ3200
PRODUCTION DATA.
Test modes are enabled by setting JTEST (see the JESD204B test pattern control register) to the desired test mode. Each test mode is described in detail in the following sections. Regardless of the test mode, the serializer outputs are powered up based on JMODE. Only enable the test modes when the JESD204B link is disabled. Figure 84 provides a diagram showing the various test mode insertion points.