12ビット、RF サンプリング A/D コンバータ (ADC)" />
JAJSGI4B November 2018 – March 2021 ADC12DJ3200QML-SP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The ADC12DJ3200QML-SP can be used in a wide range of space-based applications including wideband satellite communications (SATCOM) and synthetic aperture radar (SAR). The wide input bandwidth enables direct RF sampling to at least 8 GHz and the high sampling rate allows signal bandwidths of greater than 2 GHz. The Section 8.2 section describes one configuration that meets the needs of a number of these applications while the following sections describe generic application information.