12ビット、RF サンプリング A/D コンバータ (ADC)" />
JAJSGI4B November 2018 – March 2021 ADC12DJ3200QML-SP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SUBGROUP(1) | MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
DEVICE (Sampling) CLOCK (CLK+, CLK–) | |||||||
fCLK | Input clock frequency (CLK+, CLK–), both single-channel and dual-channel modes(2) | Maximum input clock frequency | [4, 5, 6] | 3200 | MHz | ||
Minimum input clock frequency | 800 | MHz | |||||
SYSREF (SYSREF+, SYSREF–) | |||||||
tCLK | Input clock period (CLK+, CLK–), both single-channel and dual-channel modes(2) | Maximum input clock frequency | [4, 5, 6] | 312.5 | ps | ||
Minimum input clock frequency | 1250 | ps | |||||
tINV(SYSREF) | Duration of invalid SYSREF capture region of CLK± period, indicating setup or hold time violation, as measured by the SYSREF_POS status register(3) | 48 | ps | ||||
tINV(TEMP) | Drift of invalid SYSREF capture region over temperature, a positive number indicates a shift toward the MSB of the SYSREF_POS register | 0 | ps/°C | ||||
tINV(VA11) | Drift of invalid SYSREF capture region over the VA11 supply voltage, a positive number indicates a shift toward the MSB of the SYSREF_POS register | 0.36 | ps/mV | ||||
tSTEP(SP) | Delay of the SYSREF_POS LSB | SYSREF_ZOOM = 0 | 77 | ps | |||
SYSREF_ZOOM = 1 | 24 | ||||||
t(PH_SYS) | Minimum SYSREF± assertion duration after a SYSREF± rising edge event | 4 | ns | ||||
t(PL_SYS) | Minimum SYSREF± de-assertion duration after a SYSREF± falling edge event | 4 | ns | ||||
JESD204B SYNC TIMING ( SYNCSE OR TMSTP±) | |||||||
tH( SYNCSE) | Minimum hold time from multiframe boundary (SYSREF rising edge captured high) to de-assertion of JESD204B SYNC signal ( SYNCSE if SYNC_SEL = 0 or TMSTP± if SYNC_SEL = 1) for NCO synchronization (NCO_SYNC_ILA = 1) | JMODE = 0, 2, 4, 6, 10, 13 or 15 | 21 | tCLK cycles | |||
JMODE = 1, 3, 5, 7, 9, 11, 14 or 16 | 17 | ||||||
JMODE = 12, 17 or 18 | 9 | ||||||
tSU( SYNCSE) | Minimum setup time from de-assertion of JESD204B SYNC signal ( SYNCSE if SYNC_SEL = 0 or TMSTP± if SYNC_SEL = 1) to multiframe boundary (SYSREF rising edge captured high) for NCO synchronization (NCO_SYNC_ILA = 1) | JMODE = 0, 2, 4, 6, 10, 13 or 15 | –2 | tCLK cycles | |||
JMODE = 1, 3, 5, 7, 9, 11, 14 or 16 | 2 | ||||||
JMODE = 12, 17 or 18 | 10 | ||||||
t( SYNCSE) | SYNCSE minimum assertion time to trigger link resynchronization | 4 | Frames | ||||
SERIAL PROGRAMMING INTERFACE (SCLK, SDI, SCS) | |||||||
fCLK(SCLK) | Serial clock frequency | [4, 5, 6] | 0.0 | 15.625 | MHz | ||
t(PH) | Serial clock high value pulse duration | [4, 5, 6] | 32 | ns | |||
t(PL) | Serial clock low value pulse duration | [4, 5, 6] | 32 | ns | |||
tSU( SCS) | Setup time from SCS to rising edge of SCLK | [4, 5, 6] | 25 | ns | |||
tH( SCS) | Hold time from rising edge of SCLK to SCS | [4, 5, 6] | 3 | ns | |||
tSU(SDI) | Setup time from SDI to rising edge of SCLK | [4, 5, 6] | 25 | ns | |||
tH(SDI) | Hold time from rising edge of SCLK to SDI | [4, 5, 6] | 3 | ns |