12ビット、RF サンプリング A/D コンバータ (ADC)" />
JAJSGI4B November 2018 – March 2021 ADC12DJ3200QML-SP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | SUBGROUP(1) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
FPBW | Full-power input bandwidth (–3 dB)(2) | Foreground calibration | 7.1 | GHz | |||
Background calibration | 7.1 | ||||||
CER | Code error rate | Does not include SerDes bit-error rate (BER) | 10–18 | Errors / Sample | |||
NOISEDC | DC input noise standard deviation | No input, foreground calibration, excludes DC offset, includes fixed interleaving spurs (fS / 2 and fS / 4 spurs) | 2.8 | LSB | |||
NSD | Noise spectral density, no input signal, excludes fixed interleaving spurs (fS / 2 and fS / 4 spur) | Maximum full-scale voltage (FS_RANGE_A = 0xFFFF) setting, foreground calibration | –152.4 | dBFS/Hz | |||
Default full-scale voltage (FS_RANGE_A = 0xA000) setting, foreground calibration | –150.0 | ||||||
NF | Noise figure, no input, ZS = 100 Ω | Maximum full-scale voltage (FS_RANGE_A = 0xFFFF) setting, foreground calibration | 20.6 | dB | |||
Default full-scale voltage (FS_RANGE_A = 0xA000) setting, foreground calibration | 23.1 | ||||||
SNR | Signal-to-noise ratio, large signal, excluding DC, HD2 to HD9 and interleaving spurs | fIN = 347 MHz, AIN = –1 dBFS | 55.8 | dBFS | |||
fIN = 347 MHz, AIN = –1 dBFS, maximum FS_RANGE_A setting, foreground calibration | 57.1 | ||||||
fIN = 997 MHz, AIN = –1 dBFS | 55.5 | ||||||
fIN = 2482 MHz, AIN = –1 dBFS | [4, 5, 6] | 51.0 | 54.9 | ||||
fIN = 2482 MHz, AIN = –1 dBFS, maximum FS_RANGE_A setting, foreground calibration | 56.1 | ||||||
fIN = 4997 MHz, AIN = –1 dBFS | 53.1 | ||||||
fIN = 6397 MHz, AIN = –1 dBFS | 51.9 | ||||||
fIN = 8197 MHz, AIN = –1 dBFS | 50.6 | ||||||
SNR | Signal-to-noise ratio, small signal, excluding DC, HD2 to HD9 and interleaving spurs | fIN = 347 MHz, AIN = –16 dBFS | 56.5 | dBFS | |||
fIN = 997 MHz, AIN = –16 dBFS | 56.6 | ||||||
fIN = 2482 MHz, AIN = –16 dBFS | 56.5 | ||||||
fIN = 4997 MHz, AIN = –16 dBFS | 56.5 | ||||||
fIN = 6397 MHz, AIN = –16 dBFS | 56.5 | ||||||
fIN = 8197 MHz, AIN = –16 dBFS | 56.2 | ||||||
SINAD | Signal-to-noise and distortion ratio, large signal, excluding DC and fS / 2 fixed spurs | fIN = 347 MHz, AIN = –1 dBFS | 54.6 | dBFS | |||
fIN = 997 MHz, AIN = –1 dBFS | 53.6 | ||||||
fIN = 2482 MHz, AIN = –1 dBFS | [4, 5, 6] | 43.9 | 51.3 | ||||
fIN = 4997 MHz, AIN = –1 dBFS | 50.8 | ||||||
fIN = 6397 MHz, AIN = –1 dBFS | 49.6 | ||||||
fIN = 8197 MHz, AIN = –1 dBFS | 47.2 | ||||||
ENOB | Effective number of bits, large signal, excluding DC and fS / 2 fixed spurs | fIN = 347 MHz, AIN = –1 dBFS | 8.8 | Bits | |||
fIN = 997 MHz, AIN = –1 dBFS | 8.6 | ||||||
fIN = 2482 MHz, AIN = –1 dBFS | [4, 5, 6] | 7.0 | 8.2 | ||||
fIN = 4997 MHz, AIN = –1 dBFS | 8.1 | ||||||
fIN = 6397 MHz, AIN = –1 dBFS | 7.9 | ||||||
fIN = 8197 MHz, AIN = –1 dBFS | 7.5 | ||||||
SFDR | Spurious-free dynamic range, large signal, excluding DC, fS / 4 and fS / 2 fixed spurs | fIN = 347 MHz, AIN = –1 dBFS | 66 | dBFS | |||
fIN = 347 MHz, AIN = –1 dBFS, maximum FS_RANGE_A setting, foreground calibration | 67 | ||||||
fIN = 997 MHz, AIN = –1 dBFS | 60 | ||||||
fIN = 2482 MHz, AIN = –1 dBFS | [4, 5, 6] | 45 | 56 | ||||
fIN = 2482 MHz, AIN = –1 dBFS, maximum FS_RANGE_A setting, foreground calibration | 52 | ||||||
fIN = 4997 MHz, AIN = –1 dBFS | 58 | ||||||
fIN = 6397 MHz, AIN = –1 dBFS | 57 | ||||||
fIN = 8197 MHz, AIN = –1 dBFS | 52 | ||||||
SFDR | Spurious-free dynamic range, small signal, excluding DC, fS / 4 and fS / 2 fixed spurs | fIN = 347 MHz, AIN = –16 dBFS | 70 | dBFS | |||
fIN = 997 MHz, AIN = –16 dBFS | 66 | ||||||
fIN = 2482 MHz, AIN = –16 dBFS | 66 | ||||||
fIN = 4997 MHz, AIN = –16 dBFS | 67 | ||||||
fIN = 6397 MHz, AIN = –16 dBFS | 68 | ||||||
fIN = 8197 MHz, AIN = –16 dBFS | 65 | ||||||
fS / 2 | fS / 2 fixed interleaving spur, independent of input signal | No input, OS_CAL disabled, spur can be improved by running OS_CAL | –64 | dBFS | |||
fS / 4 | fS / 4 fixed interleaving spur, independent of input signal | No input | [4, 5, 6] | –70 | –50 | dBFS | |
HD2 | 2nd-order harmonic distortion | fIN = 347 MHz, AIN = –1 dBFS | –72 | dBFS | |||
fIN = 347 MHz, AIN = –1 dBFS, maximum FS_RANGE_A setting, foreground calibration | –69 | ||||||
fIN = 997 MHz, AIN = –1 dBFS | –70 | ||||||
fIN = 2482 MHz, AIN = –1 dBFS | [4, 5, 6] | –71 | –58 | ||||
fIN = 2482 MHz, AIN = –1 dBFS, maximum FS_RANGE_A setting, foreground calibration | –73 | ||||||
fIN = 4997 MHz, AIN = –1 dBFS | –66 | ||||||
fIN = 6397 MHz, AIN = –1 dBFS | –65 | ||||||
fIN = 8197 MHz, AIN = –1 dBFS | –67 | ||||||
HD3 | 3rd-order harmonic distortion | fIN = 347 MHz, AIN = –1 dBFS | –71 | dBFS | |||
fIN = 347 MHz, AIN = –1 dBFS, maximum FS_RANGE_A setting, foreground calibration | –67 | ||||||
fIN = 997 MHz, AIN = –1 dBFS | –70 | ||||||
fIN = 2482 MHz, AIN = –1 dBFS | [4, 5, 6] | –67 | –58 | ||||
fIN = 2482 MHz, AIN = –1 dBFS, maximum FS_RANGE_A setting, foreground calibration | –62 | ||||||
fIN = 4997 MHz, AIN = –1 dBFS | –61 | ||||||
fIN = 6397 MHz, AIN = –1 dBFS | –59 | ||||||
fIN = 8197 MHz, AIN = –1 dBFS | –56 | ||||||
fS / 2-fIN | fS / 2 – fIN interleaving spur, signal dependent | fIN = 347 MHz, AIN = –1 dBFS | –68 | dBFS | |||
fIN = 997 MHz, AIN = –1 dBFS | –63 | ||||||
fIN = 2482 MHz, AIN = –1 dBFS | [4, 5, 6] | –56 | –45 | ||||
fIN = 4997 MHz, AIN = –1 dBFS | –58 | ||||||
fIN = 6397 MHz, AIN = –1 dBFS | –57 | ||||||
fIN = 8197 MHz, AIN = –1 dBFS | –56 | ||||||
fS / 4±fIN | fS / 4 ± fIN interleaving spurs, signal dependent | fIN = 347 MHz, AIN = –1 dBFS | –76 | dBFS | |||
fIN = 997 MHz, AIN = –1 dBFS | –74 | ||||||
fIN = 2482 MHz, AIN = –1 dBFS | [4, 5, 6] | –75 | –58 | ||||
fIN = 4997 MHz, AIN = –1 dBFS | –73 | ||||||
fIN = 6397 MHz, AIN = –1 dBFS | –69 | ||||||
fIN = 8197 MHz, AIN = –1 dBFS | –70 | ||||||
SPUR | Worst harmonic 4th-order distortion or higher | fIN = 347 MHz, AIN = –1 dBFS | –74 | dBFS | |||
fIN = 997 MHz, AIN = –1 dBFS | –75 | ||||||
fIN = 2482 MHz, AIN = –1 dBFS | [4, 5, 6] | –74 | –60 | ||||
fIN = 4997 MHz, AIN = –1 dBFS | –70 | ||||||
fIN = 6397 MHz, AIN = –1 dBFS | –70 | ||||||
fIN = 8197 MHz, AIN = –1 dBFS | –66 | ||||||
IMD3 | 3rd-order intermodulation distortion | fIN = 347 MHz ± 5 MHz, AIN = –7 dBFS per tone | –89 | dBFS | |||
fIN = 997 MHz ± 5 MHz, AIN = –7 dBFS per tone | –79 | ||||||
fIN = 2482 MHz ± 5 MHz, AIN = –7 dBFS per tone | –73 | ||||||
fIN = 4997 MHz ± 5 MHz, AIN = –7 dBFS per tone | –65 | ||||||
fIN = 6397 MHz ± 5 MHz, AIN = –7 dBFS per tone | –61 | ||||||
fIN = 8197 MHz ± 5 MHz, AIN = –7 dBFS per tone | –54 |