JAJSEY3C August 2021 – June 2024 ADC12DJ4000RF
PRODUCTION DATA
The devices listed in Table 4-1 are part of a pin-to-pin compatible, high-speed, wide-bandwidth ADC family. The family is offered to provide a scalable family of devices for varying resolution, sampling rate and signal bandwidth.
PART NUMBER | MAXIMUM SAMPLING RATE |
RESOLUTION | DUAL CHANNEL DECIMATION |
SINGLE CHANNEL DECIMATION |
INTERFACE (MAX LINERATE) |
---|---|---|---|---|---|
ADC12DJ5200RF | Single 10.4 GSPS Dual 5.2 GSPS |
12-bit | Complex: 4x, 8x, 16x, 32x | Complex: 4x, 8x, 16x, 32x | JESD204B / JESD204C (17.16 Gbps) |
ADC08DJ5200RF | Single 10.4 GSPS Dual 5.2 GSPS |
8-bit | None | None | JESD204B / JESD204C (12.5 Gbps) |
ADC12DJ4000RF | Single 8 GSPS Dual 4 GSPS |
12-bit | Complex: 4x, 8x | Complex: 4x, 8x | JESD204B / JESD204C (17.16 Gbps) |
ADC12DJ3200 | Single 6.4 GSPS Dual 3.2 GSPS |
12-bit | Real: 2x Complex: 4x, 8x, 16x |
None | JESD204B (12.8 Gbps) |
ADC08DJ3200 | Single 6.4 GSPS Dual 3.2 GSPS |
8-bit | None | None | JESD204B (12.8 Gbps) |
ADC12DJ2700 | Single 5.4 GSPS Dual 2.7 GSPS |
12-bit | Real: 2x Complex: 4x, 8x, 16x |
None | JESD204B (12.8 Gbps) |