JAJSEY3C August 2021 – June 2024 ADC12DJ4000RF
PRODUCTION DATA
The ADC12DJ4000RF can also be used as a single-channel ADC where the sampling rate is equal to two times the clock frequency (fS = 2 × fCLK) provided at the CLK+ and CLK– pins. This mode effectively interleaves the two ADC channels together to form a single-channel ADC at twice the sampling rate. This mode is chosen simply by setting JMODE to the appropriate setting for the desired configuration as described in the JESD204C Operating Modes Table . INA± or INB±, can serve as the input to the ADC, however INA± is recommended for highest performance. The analog input can be selected using SINGLE_INPUT (see the input mux control register). A calibration needs to be performance after switching the input mux for the changes to take effect.