SNOI146C September 2011 – December 2017 ADC141S628-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |
---|---|---|---|
VA relative to GND | –0.3 | 6 | V |
VIO relative to GND | –0.3 | 6 | V |
Voltage between any two pins(3) | 6 | V | |
Current in or out of any pin(3) | ±10 | mA | |
Package input current(3) | ±50 | mA | |
Power consumption at TA = 25°C | See (4) | ||
Junction temperature | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±4000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±1250 | |||
Machine model (MM) | ±300 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
STATIC CONVERTER CHARACTERISTICS | ||||||
Resolution with no missing codes | TA = –40°C to +105°C | 14 | Bits | |||
INL | Integral nonlinearity | ±0.5 | LSB | |||
TA = –15°C to +65°C | ±0.95 | |||||
TA = –40°C to +105°C | ±1 | |||||
DNL | Differential nonlinearity | ±0.5 | LSB | |||
TA = –40°C to +105°C | ±0.95 | |||||
PCTUE | Post calibration total unadjusted error | –15°C ≤ TA ≤ 65°C | ±0.5 | mV | ||
–40°C ≤ TA ≤ 105°C | –0.85 | 1 | ||||
OE | Offset error | –1 | LSB | |||
TA = –40°C to +105°C | ±5 | |||||
FSE | Full-scale error | –3 | LSB | |||
TA = –40°C to +105°C | ±7 | |||||
GE | Gain error | –1.5 | LSB | |||
TA = –40°C to +105°C | ±6 | |||||
DYNAMIC CONVERTER CHARACTERISTICS | ||||||
SINAD | Signal-to-noise and distortion ratio | VIN = –0.1 dBFS | 82 | dBc | ||
VIN = –0.1 dBFS, TA = –40°C to +105°C |
80 | |||||
SNR | Signal-to-noise ratio | VIN = –0.1 dBFS | 82 | dBc | ||
VIN = –0.1 dBFS, TA = –40°C to +105°C |
80 | |||||
THD | Total harmonic distortion | VIN = –0.1 dBFS | –97 | dBc | ||
SFDR | Spurious-free dynamic range | VIN = –0.1 dBFS | 98 | dBc | ||
ENOB | Effective number of bits | VIN = –0.1 dBFS | 13.4 | Bits | ||
VIN = –0.1 dBFS, TA = –40°C to +105°C |
13.0 | |||||
FPBW | –3-dB full-power bandwidth | Output at 70.7%FS with FS input, single-ended input | 22 | MHz | ||
ANALOG INPUT CHARACTERISTICS | ||||||
VIN | (+IN) – (–IN) | TA = –40°C to +105°C | GND | VREF | V | |
+IN | Noninverting input | TA = –40°C to +105°C | –0.15 | VREF + 0.15 | V | |
–IN | Inverting input | TA = –40°C to +105°C | –0.15 | 0.15 | V | |
IDCL | DC leakage current | VIN = VREF or VIN = 0, TA = –40°C to +105°C |
±1 | µA | ||
CINA | Input capacitance | In acquisition mode | 14 | pF | ||
In conversion mode | 3.4 | |||||
CMRR | Common-mode rejection ratio | See the Specification Definitions section for the test condition | 76 | dB | ||
DIGITAL INPUT CHARACTERISTICS | ||||||
VIH | Input high voltage | 1.9 | V | |||
TA = –40°C to +105°C | 2.3 | |||||
VIL | Input low voltage | 1.0 | V | |||
TA = –40°C to +105°C | 0.7 | |||||
IIN | Input current | VIN = 0 V or VA, TA = –40°C to +105°C |
±1 | µA | ||
CIND | Input capacitance | 2 | pF | |||
TA = –40°C to +105°C | 4 | |||||
DIGITAL OUTPUT CHARACTERISTICS | ||||||
VOH | Output high voltage | ISOURCE = 200 µA | VA – 0.05 | V | ||
ISOURCE = 200 µA, TA = –40°C to +105°C |
VA – 0.2 | |||||
ISOURCE = 1 mA | VA – 0.16 | |||||
VOL | Output low voltage | ISINK = 200 µA | 0.01 | V | ||
ISINK = 200 µA, TA = –40°C to +105°C |
0.4 | |||||
ISINK = 1 mA | 0.05 | |||||
IOZH, IOZL | Tri-state leakage current | Force 0 V or VA, TA = –40°C to +105°C |
±1 | µA | ||
COUT | Tri-state output capacitance | Force 0 V or VA | 2 | pF | ||
Force 0 V or VA, TA = –40°C to +105°C |
4 | |||||
Output coding | Straight binary | |||||
POWER-SUPPLY CHARACTERISTICS | ||||||
VA | Analog supply voltage range | TA = –40°C to +105°C | 4.5 | 5.5 | V | |
VIO | Digital input/output supply voltage range(2) | TA = –40°C to +105°C | 4.5 | 5.5 | V | |
VREF | Reference voltage range | TA = –40°C to +105°C | 1.0 | VA | V | |
IVA (Conv) | Analog supply current, conversion mode | fSCLK = 3.6 MHz, fS = 200 kSPS | 740 | µA | ||
fSCLK = 3.6 MHz, fS = 200 kSPS, TA = –40°C to +105°C |
970 | |||||
IVIO (Conv) | Digital I/O supply current, conversion mode | fSCLK = 3.6 MHz, fS = 200 kSPS | 170 | µA | ||
fSCLK = 3.6 MHz, fS = 200 kSPS, TA = –40°C to +105°C |
260 | |||||
IVREF (Conv) | Reference current, conversion mode | fSCLK = 3.6 MHz, fS = 200 kSPS | 45 | µA | ||
fSCLK = 3.6 MHz, fS = 200 kSPS, TA = –40°C to +105°C |
80 | |||||
IVA (PD) | Analog supply current, power-down mode (CS high) | fSCLK = 3.6 MHz | 8 | µA | ||
fSCLK = low | 2 | |||||
fSCLK = low, TA = –40°C to +105°C | 3 | |||||
IVIO (PD) | Digital I/O supply current, power-down mode (CS high) | fSCLK = 3.6 MHz | 3 | µA | ||
fSCLK = low | 0.1 | |||||
fSCLK = low, TA = –40°C to +105°C | 0.7 | |||||
POWER-SUPPLY CHARACTERISTICS (continued) | ||||||
IVREF (PD) | Reference current, power-down mode (CS high) | fSCLK = 3.6 MHz | 0.1 | µA | ||
fSCLK = low | 0.1 | |||||
fSCLK = low, TA = –40°C to +105°C | 0.2 | |||||
PWR (Conv) | Power consumption, conversion mode | fSCLK = 3.6 MHz, fS = 200 kSPS | 4.8 | mW | ||
fSCLK = 3.6 MHz, fS = 200 kSPS, TA = –40°C to +105°C |
6.5 | |||||
PWR (PD) | Power consumption, power-down mode (CS high) | fSCLK = 0, VA = VIO = VREF = 5.0 V | 11 | µW | ||
fSCLK = 0, VA = VIO = VREF = 5.0 V, TA = –40°C to +105°C | 19.5 | |||||
PSRR | Power-supply rejection ratio | See the Specification Definitions section for the test condition | –85 | dB | ||
AC ELECTRICAL CHARACTERISTICS | ||||||
fSCLK | Minimum clock frequency | TA = –40°C to +105°C | 3.6 | 0.9 | MHz | |
fS | Maximum sample rate | TA = –40°C to +105°C | 200 | kSPS | ||
tACQ | Acquisition, track time | TA = –40°C to +105°C | 833 | ns | ||
tCONV | Conversion, hold time | TA = –40°C to +105°C | 15 | SCLK cycles | ||
tAD | Aperture delay | See the Specification Definitions section | 6 | ns |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
tCSS | CS setup time prior to an SCLK rising edge | 3 | ns (min) | |||
–40°C to +105°C | 6 | ns | ||||
1 / fSCLK – 3 | ns (max) | |||||
–40°C to +105°C | 1 / fSCLK – 6 | ns | ||||
tDH | DOUT hold time after an SCLK falling edge | 10 | ns (min) | |||
–40°C to +105°C | 6 | ns | ||||
tDA | DOUT access time after an SCLK falling edge | 28 | ns (max) | |||
–40°C to +105°C | 40 | ns | ||||
tDIS | DOUT disable time after the rising edge of CS(2) | 10 | ns (max) | |||
20 | ns | |||||
tCS | Minimum CS pulse duration | 5 | ns (min) | |||
–40°C to +105°C | 20 | ns | ||||
tEN | DOUT enable time after the falling edge of CS | 32 | ns (max) | |||
51 | ns | |||||
tCH | SCLK high time | –40°C to +105°C | 111 | ns | ||
tCL | SCLK low time | –40°C to +105°C | 111 | ns | ||
tr | DOUT rise time | 7 | ns | |||
tf | DOUT fall time | 7 | ns |