SLASE49B December 2015 – April 2017 ADC14X250
PRODUCTION DATA.
Unless otherwise noted, these specifications apply for all supply and temperature conditions.
PARAMETER | DESCRIPTION AND TEST CONDITIONS | VALUE | |
---|---|---|---|
LSF | Supported Configurations L = Number of lanes/converter S = Samples per frame F = Octets per frame |
L = 1, S = 1, F = 2 | |
K | Number of frames per multi-frame Configurable via SPI |
||
L = 1, S = 1, F = 2 | 9 (min) 32 (max, default) |