JAJSGV3B September 2015 – January 2019 ADC31JB68
PRODUCTION DATA.
PARAMETER | NOTES | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
ADC SAMPLING INSTANT TIMING CHARACTERISTICS | ||||||
FS | Sampling rate | Equal to FCLKIN / CLKDIV | 100 | 500 | MSPS | |
FCLKIN | Input clock frequency at CLKIN inputs | CLKDIV = 1 | 100 | 500 | MHz | |
CLKDIV = 2 | 200 | 1000 | ||||
CLKDIV = 4 | 400 | 2000 | ||||
DC | Input clock (CLKIN) duty cycle | CLKDIV = 1 | 50% ± 20% | |||
CLKDIV = 2 or CLKDIV = 4 | 50% ± 5% | |||||
tLAT-ADC | ADC core latency | Delay from a reference sampling instant to the boundary of the internal LMFC where the reference sample is the first sample of the next transmitted multi-frame. In this device, the frame clock period is equal to the sampling clock period. | 7 | Frame clock cycles | ||
tJ | Additive sampling aperture jitter | Depends on input CLKIN differential edge rate at the zero crossing, dVSS/dt, tested with 5 V/ns edge rate. | fs | |||
CLKDIV = 1 | 80 | |||||
CLKDIV = 2, 4 | 90 | |||||
OVER-RANGE INTERFACE TIMING CHARACTERISTICS (SDO/OVR(1)) | ||||||
tODH | OVR assertion delay | Functional delay between an overrange value sampled and OVR asserted | 8 | Frame clock cycles | ||
tODL | OVR de-assertion delay | Functional delay between first underrange value sampled until OVR de-assertion, configurable via SPI | Frame clock cycles | |||
Configured for minimum delay | tODH | |||||
Configured for maximum delay | tODH + 15 | |||||
SYSREF TIMING CHARACTERISTICS | ||||||
tPH-SYS | SYSREF assertion duration | Required duration of SYSREF assertion after rising edge event | 2 | Frame clock cycles | ||
tPL-SYS | SYSREF de-assertion duration | Required duration of SYSREF de-assertion after falling edge event | 2 | Frame clock cycles | ||
tS-SYS | SYSREF setup time | Relative to CLKIN rising edge | 350 | ps | ||
tH-SYS | SYSREF hold time | Relative to CLKIN rising edge | 0 | ps | ||
JESD204B INTERFACE LINK TIMING CHARACTERISTICS | ||||||
tD-LMFC | SYSREF to LMFC delay | Functional delay between SYSREF assertion latched and LMFC frame boundary. Depends on CLKDIV setting | ||||
CLKDIV = 1 | 4 | CLKIN cycles | ||||
4 | Frame clock cycles | |||||
CLKDIV = 2 | 10 | CLKIN cycles | ||||
5 | Frame clock cycles | |||||
CLKDIV = 4 | 18 | CLKIN cycles | ||||
4.5 | Frame clock cycles | |||||
tD-K28 | LMFC to K28.5 delay | Functional delay between the start of the first K28.5 frame during code group synchronization at the serial output and the preceding LMFC frame boundary | 5.6 | 6.6 | 7.6 | Frame clock cycles |
tD-ILA | LMFC to ILA delay | Functional delay between the start of the first ILA frame during initial lane synchronization at the serial output and the preceding LMFC frame boundary | 5.6 | 6.6 | 7.6 | |
tD-DATA | LMFC to valid data delay | Functional delay between the start of the first valid data frame at the serial output and the preceding LMFC frame boundary | 5.6 | 6.6 | 7.6 | |
tS-SYNCb-F | SYNCb setup time | Required SYNCb setup time-relative to the internal LMFC boundary(2) | 3 | Frame clock cycles | ||
tH-SYNCb-F | SYNCb hold time | Required SYNCb hold time relative to the internal LMFC boundary(2) | 0 | |||
tH-SYNCb | SYNCb assertion hold time | Required SYNCb hold time after assertion before de-assertion to initiate a link resynchronization | 4 | |||
tILA | ILA duration | Duration of the ILA sequence | 4 | Multi-frame
clock cycles |
||
SERIAL OUTPUT DATA TIMING CHARACTERISTICS | ||||||
FSR | Serial bit rate | 1 | 5.0 | Gb/s | ||
UI | Unit interval | 5.0 Gb/s data rate | 200 | ps | ||
tR, tF | Rise/fall times | 5.0 Gb/s data rate, default values for VOD and DEM | 43 | ps | ||
DJ | Deterministic jitter | Includes periodic jitter (PJ), data dependent jitter (DDJ), duty cycle distortion (DCD), and inter-symbol interference (ISI); 5.0 Gb/s data rate | 0.049 | p-p UI | ||
9.82 | p-p ps | |||||
RJ | Random jitter | Assumes BER of 1e-15 (Q = 15.88); 5.0 Gb/s data rate | 0.119 | p-p UI | ||
1.50 | rms ps | |||||
TJ | Total jitter | Sum of DJ and RJ, assumes BER of 1e-15 (Q = 15.88); 5.0 Gb/s data rate | 0.169 | p-p UI | ||
33.6 | p-p ps | |||||
SPI BUS TIMING CHARACTERISTICS(3) | ||||||
ƒSCLK | Serial clock frequency | fSCLK = 1 / tP | 20 | MHz | ||
tPH | SCLK pulse width – high | 6 | ns | |||
tPL | SCLK pulse width – low | 7 | ns | |||
tSSU | SDI input data setup time | 3 | ns | |||
tSH | SDI input data hold time | 1 | ns | |||
tODZ | SDO output data driven-to-3-state time | 10 | ns | |||
tOZD | SDO output data 3-state-to-driven time | 25 | ns | |||
tOD | SDO output data delay time | 25 | ns | |||
tCSS | CSB setup time | 3 | ns | |||
tCSH | CSB hold time | 1 | ns | |||
tIAG | Inter-access gap | Minimum time CSB must be de-asserted between accesses | 1 | ns |