JAJSGV3B September 2015 – January 2019 ADC31JB68
PRODUCTION DATA.
The lanes per device (L), octets per frame (F), samples per frame (S), and high-density mode (HD) parameters are not independently configurable. The N, N’, CS, CF, M, and HD parameters are fixed and not configurable. Table 2 lists the available JESD204B formats and valid ranges for the ADC31JB68. The ranges are limited by the Serdes line rate and the maximum ADC sample frequency. Figure 34 shows the data format.
L | M | F | S | MAX ADC SAMPLING RATE
(Msps) |
MAX fSERDES
(Gbps) |
---|---|---|---|---|---|
2 | 1 | 1 | 1 | 500 | 5.0 |