JAJSGV3B September 2015 – January 2019 ADC31JB68
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | ESD_TEST_MODES[3:0] | ||||||
R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | Reserved | R/W | 0000 | Reserved. Must be written as 0000. |
3:0 | ESD_TEST_MODES[3:0] | R/W | 0000 | JESD204B test modes.
0000 : Test mode disabled. Normal operation (default) 0001 : PRBS7 test mode 0010 : PRBS15 test mode 0011 : PRBS23 test mode 0100 : Reserved 0101 : ILA test mode 0110 : Ramp test mode 0111 : K28.5 test mode 1000 : D21.5 test mode 1001: Logic low test mode (serial outputs held low) 1010: Logic high test mode (serial outputs held high) 1011 – 1111 : Reserved Note:
|