JAJSGV3B September 2015 – January 2019 ADC31JB68
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
JESD_RSTEP | |||||||
R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
0x0062[7:0] | JESD_RSTEP [7:0] | R/W | 0x01 | JESD204B ramp test mode step
The binary value JESD_RSTEP[15:0] corresponds to the step of the ramp mode step. A value of 0x0000 is not allowed. Note:
|
0x0063[7:0] | JESD_RSTEP [15:8] | R/W | 0x00 |