SBAS671C July   2014  – March 2016 ADC3241 , ADC3242 , ADC3243 , ADC3244

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics: ADC3241, ADC3242
    6. 7.6  Electrical Characteristics: ADC3243, ADC3244
    7. 7.7  Electrical Characteristics: General
    8. 7.8  AC Performance: ADC3241
    9. 7.9  AC Performance: ADC3242
    10. 7.10 AC Performance: ADC3243
    11. 7.11 AC Performance: ADC3244
    12. 7.12 Digital Characteristics
    13. 7.13 Timing Requirements: General
    14. 7.14 Timing Requirements: LVDS Output
    15. 7.15 Typical Characteristics: ADC3241
    16. 7.16 Typical Characteristics: ADC3242
    17. 7.17 Typical Characteristics: ADC3243
    18. 7.18 Typical Characteristics: ADC3244
    19. 7.19 Typical Characteristics: Common
    20. 7.20 Typical Characteristics: Contour
  8. Parameter Measurement Information
    1. 8.1 Timing Diagrams
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Analog Inputs
      2. 9.3.2 Clock Input
        1. 9.3.2.1 SNR and Clock Jitter
      3. 9.3.3 Digital Output Interface
        1. 9.3.3.1 One-Wire Interface: 14x Serialization
        2. 9.3.3.2 Two-Wire Interface: 7x Serialization
    4. 9.4 Device Functional Modes
      1. 9.4.1 Input Clock Divider
      2. 9.4.2 Chopper Functionality
      3. 9.4.3 Power-Down Control
        1. 9.4.3.1 Improving Wake-Up Time From Global Power-Down
      4. 9.4.4 Internal Dither Algorithm
    5. 9.5 Programming
      1. 9.5.1 Serial Interface
        1. 9.5.1.1 Register Initialization
          1. 9.5.1.1.1 Serial Register Write
          2. 9.5.1.1.2 Serial Register Readout
      2. 9.5.2 Register Initialization
    6. 9.6 Register Maps
      1. 9.6.1 Summary of Special Mode Registers
      2. 9.6.2 Serial Register Description
        1. 9.6.2.1  Register 01h
        2. 9.6.2.2  Register 03h
        3. 9.6.2.3  Register 04h
        4. 9.6.2.4  Register 05h
        5. 9.6.2.5  Register 06h
        6. 9.6.2.6  Register 07h
        7. 9.6.2.7  Register 09h
        8. 9.6.2.8  Register 0Ah
        9. 9.6.2.9  Register 0Bh
        10. 9.6.2.10 Register 0Eh
        11. 9.6.2.11 Register 0Fh
        12. 9.6.2.12 Register 13h (address = 13h)
        13. 9.6.2.13 Register 15h
        14. 9.6.2.14 Register 25h
        15. 9.6.2.15 Register 27h
        16. 9.6.2.16 Register 41Dh
        17. 9.6.2.17 Register 422h
        18. 9.6.2.18 Register 434h
        19. 9.6.2.19 Register 439h
        20. 9.6.2.20 Register 51Dh
        21. 9.6.2.21 Register 522h
        22. 9.6.2.22 Register 534h
        23. 9.6.2.23 Register 539h
        24. 9.6.2.24 Register 608h
        25. 9.6.2.25 Register 70Ah
  10. 10Applications and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Applications
      1. 10.2.1 Driving Circuit Design: Low Input Frequencies
        1. 10.2.1.1 Design Requirements
        2. 10.2.1.2 Detailed Design Procedure
        3. 10.2.1.3 Application Curve
      2. 10.2.2 Driving Circuit Design: Input Frequencies Between 100 MHz to 230 MHz
        1. 10.2.2.1 Design Requirements
        2. 10.2.2.2 Detailed Design Procedure
        3. 10.2.2.3 Application Curve
      3. 10.2.3 Driving Circuit Design: Input Frequencies Greater than 230 MHz
        1. 10.2.3.1 Design Requirements
        2. 10.2.3.2 Detailed Design Procedure
        3. 10.2.3.3 Application Curve
  11. 11Power-Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Related Links
    2. 13.2 Community Resources
    3. 13.3 Trademarks
    4. 13.4 Electrostatic Discharge Caution
    5. 13.5 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

1 Features

  • Dual Channel
  • 14-Bit Resolution
  • Single Supply: 1.8 V
  • Serial LVDS Interface (SLVDS)
  • Flexible Input Clock Buffer with Divide-by-1, -2, -4
  • SNR = 72.4 dBFS, SFDR = 87 dBc at
    fIN = 70 MHz
  • Ultra-Low Power Consumption:
    • 116 mW/Ch at 125 MSPS
  • Channel Isolation: 105 dB
  • Internal Dither and Chopper
  • Support for Multi-Chip Synchronization
  • Pin-to-Pin Compatible with 12-Bit Version
  • Package: VQFN-48 (7 mm × 7 mm)

2 Applications

  • Multi-Carrier, Multi-Mode Cellular Base Stations
  • Radar and Smart Antenna Arrays
  • Munitions Guidance
  • Motor Control Feedback
  • Network and Vector Analyzers
  • Communications Test Equipment
  • Nondestructive Testing
  • Microwave Receivers
  • Software-Defined Radios (SDRs)
  • Quadrature and Diversity Radio Receivers
  • Handheld Radio and Instrumentation

3 Description

The ADC324x are a high-linearity, ultra-low power, dual-channel, 14-bit, 25-MSPS to 125-MSPS, analog-to-digital converter (ADC) family. The devices are designed specifically to support demanding, high input frequency signals with large dynamic range requirements. An input clock divider allows more flexibility for system clock architecture design and the SYSREF input enables complete system synchronization. The ADC324x family supports serial low-voltage differential signaling (LVDS) in order to reduce the number of interface lines, thus allowing for high system integration density. The serial LVDS interface is two-wire, where each ADC data are serialized and output over two LVDS pairs. An internal phase-locked loop (PLL) multiplies the incoming ADC sampling clock to derive the bit clock that is used to serialize the 14-bit output data from each channel. In addition to the serial data streams, the frame and bit clocks are also transmitted as LVDS outputs.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
ADC324x VQFN (48) 7.00 mm × 7.00 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

space

space

space

space

space

space

Performance at fS = 125 MSPS, fIN = 10 MHz

ADC3241 ADC3242 ADC3243 ADC3244 D101_SBAS671.gif