JAJSNQ3 September 2023 ADC32RF52
PRODUCTION DATA
The NCO frequency is selected as shown in Table 7-28. This mode is enabled with the following register writes:
# OF BANDS | GPIO2 | GPIO1 | GPIO2 | GPIO1 | GPIO2 | GPIO1 | GPIO2 | GPIO1 |
---|---|---|---|---|---|---|---|---|
SINGLE | 0 | 0 | 0 | 0 | 0 | 0 | NCO1 CHA [1:0] | |
0 | 0 | 0 | 0 | 0 | 0 | NCO1 CHB [1:0] | ||
DUAL | 0 | 0 | 0 | 0 | NCO2 CHA [1:0] | NCO1 CHA [1:0] | ||
0 | 0 | 0 | 0 | NCO2 CHB [1:0] | NCO1 CHB [1:0] | |||
QUAD | NCO4 CHA [1:0] | NCO3 CHA [1:0] | NCO2 CHA [1:0] | NCO1 CHA [1:0] | ||||
NCO4 CHB [1:0] | NCO3 CHB [1:0] | NCO2 CHB [1:0] | NCO1 CHB [1:0] |